TPS61005

ACTIVE

Low input voltage non-synchronous boost converter with fixed 3.0-V output

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.8 Vin (max) (V) 3 Switching frequency (min) (kHz) 360 Switching frequency (max) (kHz) 840 Features Enable, Light Load Efficiency, Nonsynchronous, Power good Vout (min) (V) 3 Vout (max) (V) 3 Iq (typ) (µA) 50 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.8 Vin (max) (V) 3 Switching frequency (min) (kHz) 360 Switching frequency (max) (kHz) 840 Features Enable, Light Load Efficiency, Nonsynchronous, Power good Vout (min) (V) 3 Vout (max) (V) 3 Iq (typ) (µA) 50 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Start-Up Into a Full Load With Supply Voltages as
    Low as 0.9 V Over Full Temperature Range
  • Minimum 100-mA Output Current From 0.8-V
    Supply Voltage, 250 mA From 1.8 V
  • High Power Conversion Efficiency, up to 90%
  • Power-Save Mode for Improved Efficiency at Low
    Output Currents
  • Device Quiescent Current Less Than 50 µA
  • Added System Security With Integrated Low-
    Battery Comparator
  • Low-EMI Converter (Integrated Antiringing Switch
    Across Inductor)
  • Micro-Size 10-Pin MSOP Package
  • Evaluation Modules Available
    (TPS6100xEVM–156)
  • Start-Up Into a Full Load With Supply Voltages as
    Low as 0.9 V Over Full Temperature Range
  • Minimum 100-mA Output Current From 0.8-V
    Supply Voltage, 250 mA From 1.8 V
  • High Power Conversion Efficiency, up to 90%
  • Power-Save Mode for Improved Efficiency at Low
    Output Currents
  • Device Quiescent Current Less Than 50 µA
  • Added System Security With Integrated Low-
    Battery Comparator
  • Low-EMI Converter (Integrated Antiringing Switch
    Across Inductor)
  • Micro-Size 10-Pin MSOP Package
  • Evaluation Modules Available
    (TPS6100xEVM–156)

The TPS6100x devices are boost converters intended for systems that are typically operated from a single- or dual-cell nickel-cadmium (NiCd), nickel-metal hydride (NiMH), or alkaline battery. The converter output voltage can be adjusted from 1.5 V to a maximum of 3.3 V and provides a minimum output current of 100 mA from a single battery cell and 250 mA from two battery cells. The converter starts up into a full load with a supply voltage of 0.9 V and stays in operation with supply voltages as low as 0.8 V.

The converter is based on a fixed-frequency, current-mode pulse-width-modulation (PWM) controller that goes into power-save mode at low load currents. The current through the switch is limited to a maximum of 1100 mA, depending on the output voltage. The current sense is integrated to further minimize external component count. The converter can be disabled to minimize battery drain when the system is put into standby.

A low-EMI mode is implemented to reduce interference and radiated electromagnetic energy that is caused by the ringing of the inductor when the inductor discharge-current decreases to zero. The device is packaged in the space-saving 10-pin MSOP package.

The TPS6100x devices are boost converters intended for systems that are typically operated from a single- or dual-cell nickel-cadmium (NiCd), nickel-metal hydride (NiMH), or alkaline battery. The converter output voltage can be adjusted from 1.5 V to a maximum of 3.3 V and provides a minimum output current of 100 mA from a single battery cell and 250 mA from two battery cells. The converter starts up into a full load with a supply voltage of 0.9 V and stays in operation with supply voltages as low as 0.8 V.

The converter is based on a fixed-frequency, current-mode pulse-width-modulation (PWM) controller that goes into power-save mode at low load currents. The current through the switch is limited to a maximum of 1100 mA, depending on the output voltage. The current sense is integrated to further minimize external component count. The converter can be disabled to minimize battery drain when the system is put into standby.

A low-EMI mode is implemented to reduce interference and radiated electromagnetic energy that is caused by the ringing of the inductor when the inductor discharge-current decreases to zero. The device is packaged in the space-saving 10-pin MSOP package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS610981 ACTIVE Low input voltage, 3.3-V output voltage, synchronous boost converter with integrated LDO For applications requiring ultra-low Iq or smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS6100x Single- and Dual-Cell Boost Converter With Start-up Into Full Load datasheet (Rev. D) PDF | HTML 31 Aug 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​