0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23

TPS61097-33 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS61097A-33 ACTIVE 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current This part offers improved robustness of startup circuitry at low VIN voltages and reduced input current variance during shutdown.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Converter Vin (min) (V) 0.9 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Enable Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 5 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 0.35
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Converter Vin (min) (V) 0.9 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Enable Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 5 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 0.35
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Up to 95% Efficiency at Typical Operating Conditions
  • Connection from Battery to Load via Bypass Switch in Shutdown Mode
  • Typical Shutdown Current Less Than 5 nA
  • Typical Quiescent Current Less Than 5 µA
  • Operating Input Voltage Range
    From 0.9 V to 5.5 V
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Overtemperature Protection
  • Small 2.8-mm × 2.9-mm 5-Pin SOT-23 Package (6-Pin for Adjustable)
  • APPLICATIONS
    • MSP430 Applications
    • All Single-Cell, Two-Cell, and Three-Cell Alkaline, NiCd, NiMH,
      or Single-Cell Li-Battery Powered Products
    • Personal Medical Products
    • Fuel Cell and Solar Cell Powered Products
    • PDAs
    • Mobile Applications
    • White LEDs

  • Up to 95% Efficiency at Typical Operating Conditions
  • Connection from Battery to Load via Bypass Switch in Shutdown Mode
  • Typical Shutdown Current Less Than 5 nA
  • Typical Quiescent Current Less Than 5 µA
  • Operating Input Voltage Range
    From 0.9 V to 5.5 V
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Overtemperature Protection
  • Small 2.8-mm × 2.9-mm 5-Pin SOT-23 Package (6-Pin for Adjustable)
  • APPLICATIONS
    • MSP430 Applications
    • All Single-Cell, Two-Cell, and Three-Cell Alkaline, NiCd, NiMH,
      or Single-Cell Li-Battery Powered Products
    • Personal Medical Products
    • Fuel Cell and Solar Cell Powered Products
    • PDAs
    • Mobile Applications
    • White LEDs

The TPS61097 provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd, or NiMH, or one-cell Li-Ion or Li-polymer battery. They can also be used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input-to-output voltage ratio. The devices provides output currents up to 100 mA at a 3.3-V output while using a single-cell Li-Ion or Li-Polymer battery. The boost converter is based on a current-mode controller using synchronous rectification to obtain maximum efficiency. The maximum average input current is limited to a value of 350 mA. The output voltage can be programmed by an external resistor divider, or it is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the battery is connected to the load to enable battery backup of critical functions on the load. The fixed output device is packaged in a 5-pin SOT-23 package (DBV) measuring 2.8 mm × 2.9 mm.

The TPS61097 provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd, or NiMH, or one-cell Li-Ion or Li-polymer battery. They can also be used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input-to-output voltage ratio. The devices provides output currents up to 100 mA at a 3.3-V output while using a single-cell Li-Ion or Li-Polymer battery. The boost converter is based on a current-mode controller using synchronous rectification to obtain maximum efficiency. The maximum average input current is limited to a value of 350 mA. The output voltage can be programmed by an external resistor divider, or it is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the battery is connected to the load to enable battery backup of critical functions on the load. The fixed output device is packaged in a 5-pin SOT-23 package (DBV) measuring 2.8 mm × 2.9 mm.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low Input Voltage Synchronous Boost Converter With Low-Quiescent Current datasheet (Rev. C) 06 Jan 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location