TPS61281D

ACTIVE

2.3MHz 3A synchronous boost converter with pass-through mode

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 4.85 Switching frequency (min) (kHz) 2300 Switching frequency (max) (kHz) 2300 Features Bypass Mode Pass-through Mode, Synchronous Rectification Vout (min) (V) 3.15 Vout (max) (V) 4.4 Iq (typ) (µA) 15 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 3
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 4.85 Switching frequency (min) (kHz) 2300 Switching frequency (max) (kHz) 2300 Features Bypass Mode Pass-through Mode, Synchronous Rectification Vout (min) (V) 3.15 Vout (max) (V) 4.4 Iq (typ) (µA) 15 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 3
DSBGA (YFF) 16 3.24 mm² 1.8 x 1.8
  • 95% efficiency at 2.3 MHz operation
  • 3-µA quiescent current in low I Q pass-through mode
  • Wide V IN range from 2.3 V To 4.8 V
  • I OUT ≥ 4-A (Peak) at V OUT = 3.35 V, V IN ≥ 2.65 V
  • Integrated pass-through mode (35 mΩ)
  • Programmable valley inductor current limit and output voltage
  • True pass-through mode during shutdown
  • Best-in-class line and load transient
  • Low-ripple light-load PFM mode
  • In-Situ customization with On-Chip E 2PROM (write protection)
  • Two interface options:
    • I 2C compatible I/F up to 3.4 Mbps (TPS61280D/E)
    • Simple I/O logic control interface
  • Thermal shutdown and overload protection
  • Total solution size < 20 mm 2, sub 1-mm profile
  • 95% efficiency at 2.3 MHz operation
  • 3-µA quiescent current in low I Q pass-through mode
  • Wide V IN range from 2.3 V To 4.8 V
  • I OUT ≥ 4-A (Peak) at V OUT = 3.35 V, V IN ≥ 2.65 V
  • Integrated pass-through mode (35 mΩ)
  • Programmable valley inductor current limit and output voltage
  • True pass-through mode during shutdown
  • Best-in-class line and load transient
  • Low-ripple light-load PFM mode
  • In-Situ customization with On-Chip E 2PROM (write protection)
  • Two interface options:
    • I 2C compatible I/F up to 3.4 Mbps (TPS61280D/E)
    • Simple I/O logic control interface
  • Thermal shutdown and overload protection
  • Total solution size < 20 mm 2, sub 1-mm profile

The TPS6128xD/E device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs.

Used as a high-power pre-regulator, the TPS6128xD/E extends the battery run-time and overcomes input current- and voltage limitations of the powered system.

While in shutdown, the TPS6128xD/E operates in a true pass-through mode with only 3-µA quiescent consumption for longest battery shelf life.

During operation, when the battery is at a good state-of-charge, a low-ohmic, high-efficient integrated pass-through path connects the battery to the powered system.

If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to uses the full battery capacity.

The TPS6128xD/E device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs.

Used as a high-power pre-regulator, the TPS6128xD/E extends the battery run-time and overcomes input current- and voltage limitations of the powered system.

While in shutdown, the TPS6128xD/E operates in a true pass-through mode with only 3-µA quiescent consumption for longest battery shelf life.

During operation, when the battery is at a good state-of-charge, a low-ohmic, high-efficient integrated pass-through path connects the battery to the powered system.

If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to uses the full battery capacity.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS6128xD/E Low-IQ, Wide-Voltage Battery Front-End DC/DC Converter for Single-Cell Li-Ion, Ni-Rich, Si-Anode Applications datasheet (Rev. B) PDF | HTML 17 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61281EVM-586 — TPS61281EVM-586 - Boost Converter with Pass-Through Mode Evalution Module

The TPS61281EVM-586 enables test and evaluation of the Texas Instruments’ TPS61281 device, a 2.3MHz step-up dc-dc with integrated Pass-Through Mode. The TPS61281 device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 (...)
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos