TPS62004

ACTIVE

1.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS628510 ACTIVE 2.7-V to 6-V, 0.5-A, fixed-frequency, step-down converter in SOT583 package Smaller solution size in SOT583 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Light load efficiency, Power good, Synchronous Rectification Control mode current mode Vout (min) (V) 1.5 Vout (max) (V) 1.5 Iq (typ) (µA) 50 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Light load efficiency, Power good, Synchronous Rectification Control mode current mode Vout (min) (V) 1.5 Vout (max) (V) 1.5 Iq (typ) (µA) 50 Duty cycle (max) (%) 100
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • High-Efficiency Synchronous Step-Down
    Converter with More than 95% Efficiency
  • 2-V to 5.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to
    VIN
  • Fixed Output Voltage Options Available in 0.9 V,
    1 V, 1.2 V, 1.5 V, 1.8 V, 1.9 V, 2.5 V, and 3.3 V
  • Synchronizable to External Clock Signal up to
    1 MHz
  • Up to 600 mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range
    in Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and
    PFM/PWM Operation Mode
  • Internal Softstart
  • 50-µA Quiescent Current (TYP)
  • Available in the 10-Pin Microsmall Outline
    Package (VSSOP)
  • Evaluation Module Available
  • High-Efficiency Synchronous Step-Down
    Converter with More than 95% Efficiency
  • 2-V to 5.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to
    VIN
  • Fixed Output Voltage Options Available in 0.9 V,
    1 V, 1.2 V, 1.5 V, 1.8 V, 1.9 V, 2.5 V, and 3.3 V
  • Synchronizable to External Clock Signal up to
    1 MHz
  • Up to 600 mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range
    in Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and
    PFM/PWM Operation Mode
  • Internal Softstart
  • 50-µA Quiescent Current (TYP)
  • Available in the 10-Pin Microsmall Outline
    Package (VSSOP)
  • Evaluation Module Available

The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).

The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS6200x High-Efficiency Step-Down Low Power DC-DC Converter datasheet (Rev. F) PDF | HTML 31 Aug 2015
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
User guide TPS6200xEVM Low-Power, DC-DC EVM for High-Efficiency, Step Down Converters (Rev. B) 12 Jun 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos