TPS62650

ACTIVE

800-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62860 ACTIVE 1.75-V to 5.5-V, 0.6-A ultra-low IQ step-down buck converter with I2C/VSEL interface Buck converter with I2C interface in a smaller WCSP package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.8 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5400 Switching frequency (max) (kHz) 6600 Features Enable, Light load efficiency, Output discharge, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.75 Vout (max) (V) 1.4375 Iq (typ) (µA) 38 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.8 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5400 Switching frequency (max) (kHz) 6600 Features Enable, Light load efficiency, Output discharge, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.75 Vout (max) (V) 1.4375 Iq (typ) (µA) 38 Duty cycle (max) (%) 100
DSBGA (YFF) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001
  • 86% Efficiency at 6 MHz Operation
  • 38µA Quiescent Current
  • Wide VIN Range From 2.3 V to 5.5 V
  • 6MHz Regulated Frequency Operation
  • Best-In-Class Load and Line Transient
  • ±2% PWM DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM
  • I2C Compatible Interface up to 3.4 Mbps
  • Pin-Selectable Output Voltage (VSEL)
  • Internal Soft-Start, <150-µs Start-Up Time
  • Current Overload and Thermal Shutdown Protection
  • Three Surface-Mount External Components Required
    (One MLCC Inductor, Two Ceramic Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size <13mm2
  • Available in a 9-Pin NanoFree (CSP) Packaging
  • APPLICATIONS
    • SmartReflex Compliant Power Supply
    • OMAP Application Processor Core Supply
    • Cell Phones, Smart-Phones
    • Micro DC-DC Converter Modules

NanoFree Is a trademark of Texas Instruments
SmartReflex Is a trademark of Texas Instruments
OMAP Is a trademark of Texas Instruments

  • 86% Efficiency at 6 MHz Operation
  • 38µA Quiescent Current
  • Wide VIN Range From 2.3 V to 5.5 V
  • 6MHz Regulated Frequency Operation
  • Best-In-Class Load and Line Transient
  • ±2% PWM DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM
  • I2C Compatible Interface up to 3.4 Mbps
  • Pin-Selectable Output Voltage (VSEL)
  • Internal Soft-Start, <150-µs Start-Up Time
  • Current Overload and Thermal Shutdown Protection
  • Three Surface-Mount External Components Required
    (One MLCC Inductor, Two Ceramic Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size <13mm2
  • Available in a 9-Pin NanoFree (CSP) Packaging
  • APPLICATIONS
    • SmartReflex Compliant Power Supply
    • OMAP Application Processor Core Supply
    • Cell Phones, Smart-Phones
    • Micro DC-DC Converter Modules

NanoFree Is a trademark of Texas Instruments
SmartReflex Is a trademark of Texas Instruments
OMAP Is a trademark of Texas Instruments

The TPS6265x device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6265x supports up to 800mA load current and allows the use of small, low cost inductors and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery. With an output voltage range adjustable via I2C interface down to 0.75V, the device supports low-voltage DSPs and processors core power supplies in smart-phones and handheld computers.

The TPS6265x operates at a regulated 6MHz switching frequency and enters the efficiency optimized power-save mode operation at light load currents to maintain high efficiency over the entire load current range. In the shutdown mode, the current consumption is reduced to less than 3.5µA.

The serial interface is compatible with Standard, Fast/Fast Plus and High-Speed mode I2C specification allowing transfers at up to 3.4 Mbps. This communication interface is used for dynamic voltage scaling with voltage steps down to 12.5mV, for setting the output voltage or reprogramming the mode of operation (PFM/PWM or Forced PWM) for instance.

The TPS6265x is available in an 9-pin chip-scale package (CSP).

The TPS6265x device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6265x supports up to 800mA load current and allows the use of small, low cost inductors and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery. With an output voltage range adjustable via I2C interface down to 0.75V, the device supports low-voltage DSPs and processors core power supplies in smart-phones and handheld computers.

The TPS6265x operates at a regulated 6MHz switching frequency and enters the efficiency optimized power-save mode operation at light load currents to maintain high efficiency over the entire load current range. In the shutdown mode, the current consumption is reduced to less than 3.5µA.

The serial interface is compatible with Standard, Fast/Fast Plus and High-Speed mode I2C specification allowing transfers at up to 3.4 Mbps. This communication interface is used for dynamic voltage scaling with voltage steps down to 12.5mV, for setting the output voltage or reprogramming the mode of operation (PFM/PWM or Forced PWM) for instance.

The TPS6265x is available in an 9-pin chip-scale package (CSP).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet 800-mA, 6-MHz HIGH-EFFICIENCY STEP-DOWN CONVERTER datasheet (Rev. B) 25 Jul 2011
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS62650 TINA-TI Reference Design

SLIM331.TSC (198 KB) - TINA-TI Reference Design
Simulation model

TPS62650 TINA-TI Transient Model

SLIM330.ZIP (77 KB) - TINA-TI Spice Model
Simulation model

TPS62650 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM281A.ZIP (36 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos