TPS62801

ACTIVE

1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 1.75 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Load Disconnect, Output discharge, Over Current Protection, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 0.8 Vout (max) (V) 1.55 Iq (typ) (µA) 2.3 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 1.75 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Load Disconnect, Output discharge, Over Current Protection, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 0.8 Vout (max) (V) 1.55 Iq (typ) (µA) 2.3 Duty cycle (max) (%) 100
DSBGA (YKA) 6 0.735 mm² 1.05 x 0.7
  • 1.75V to 5.5V input voltage range
  • 2.3µA operating quiescent current
  • Up to 4MHz switching frequency
  • 0.6A or 1A output current
  • 1% output voltage accuracy
  • Selectable power save and forced PWM mode
  • R2D converter for flexible VOUT setting
  • 16 selectable and one fixed output voltages
    • TPS62800 (4MHz): 0.4V to 0.775V
    • TPS62801 (4MHz): 0.8V to 1.55V
    • TPS62802 (4MHz): 1.8V to 3.3V
    • TPS62806 (1.5MHz): 0.4V to 0.775V
    • TPS62807 (1.5MHz): 0.8V to 1.55V
    • TPS62808 (1.5MHz): 1.8V to 3.3V
  • Smart enable pin
  • Optimized pinout to support 0201 components
  • DCS-Control topology
  • Output discharge
  • 100% duty cycle operation
  • Tiny 6-pin, 0.35mm pitch WCSP package
  • Supports < 0.6mm design height
  • Supports < 5mm2 design size
  • Create a custom design using the:
  • 1.75V to 5.5V input voltage range
  • 2.3µA operating quiescent current
  • Up to 4MHz switching frequency
  • 0.6A or 1A output current
  • 1% output voltage accuracy
  • Selectable power save and forced PWM mode
  • R2D converter for flexible VOUT setting
  • 16 selectable and one fixed output voltages
    • TPS62800 (4MHz): 0.4V to 0.775V
    • TPS62801 (4MHz): 0.8V to 1.55V
    • TPS62802 (4MHz): 1.8V to 3.3V
    • TPS62806 (1.5MHz): 0.4V to 0.775V
    • TPS62807 (1.5MHz): 0.8V to 1.55V
    • TPS62808 (1.5MHz): 1.8V to 3.3V
  • Smart enable pin
  • Optimized pinout to support 0201 components
  • DCS-Control topology
  • Output discharge
  • 100% duty cycle operation
  • Tiny 6-pin, 0.35mm pitch WCSP package
  • Supports < 0.6mm design height
  • Supports < 5mm2 design size
  • Create a custom design using the:

The TPS6280x device family is a step-down converter with 2.3µA typical quiescent current featuring the highest efficiency and smallest design size. TI’s DCS-Control topology enables the device to operate with tiny inductors and capacitors with a switching frequency up to 4MHz. At light load conditions, the device seamlessly enters power save mode to reduce switching cycles and maintain high efficiency.

Connecting the VSEL/MODE pin to GND selects a fixed output voltage. With only one external resistor connected to VSEL/MODE pin, 16 internally set output voltages can be selected. An integrated R2D (resistor-to-digital) converter reads out the external resistor and sets the output voltage. The same device part number can be used for different applications and voltage rails just by changing a single resistor. Furthermore, the internally set output voltage provides better accuracy compared to a traditional external resistor divider network. After the device has started up, the DC/DC converter enters forced PWM mode by applying a high level at the VSEL/MODE pin. In this operating mode, the device runs at a typical 4MHz or 1.5MHz switching frequency, enabling lowest output voltage ripple and highest efficiency. The TPS6280x device series comes in a tiny 6-pin WCSP package with 0.35mm pitch.

The TPS6280x device family is a step-down converter with 2.3µA typical quiescent current featuring the highest efficiency and smallest design size. TI’s DCS-Control topology enables the device to operate with tiny inductors and capacitors with a switching frequency up to 4MHz. At light load conditions, the device seamlessly enters power save mode to reduce switching cycles and maintain high efficiency.

Connecting the VSEL/MODE pin to GND selects a fixed output voltage. With only one external resistor connected to VSEL/MODE pin, 16 internally set output voltages can be selected. An integrated R2D (resistor-to-digital) converter reads out the external resistor and sets the output voltage. The same device part number can be used for different applications and voltage rails just by changing a single resistor. Furthermore, the internally set output voltage provides better accuracy compared to a traditional external resistor divider network. After the device has started up, the DC/DC converter enters forced PWM mode by applying a high level at the VSEL/MODE pin. In this operating mode, the device runs at a typical 4MHz or 1.5MHz switching frequency, enabling lowest output voltage ripple and highest efficiency. The TPS6280x device series comes in a tiny 6-pin WCSP package with 0.35mm pitch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62800 ACTIVE 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package Pin-compatible converter with different output voltage range (0.4V - 0.775V).
TPS62802 ACTIVE 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package Pin-compatible converter with different output voltage range (1.8V - 3.3V).
TPS62807 ACTIVE 1.75-V to 5.5-V input, 600-mA ultra-low IQ step-down converter in 0.7-mm x 1.05-mm WCSP Pin-compatible converter with lower output current (0.6 A) and switching frequency (1.5 MHz).
Same functionality with different pin-out to the compared device
TPS62861 ACTIVE 1.75-V to 5.5-V, 1-A ultra-low IQ step-down converter with I2C/VSEL interface Converter with I2C feature and 0.4-V to 1.98-V output voltage range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet TPS6280x 1.75V to 5.5V, 0.6A/1A, 2.3µA IQ Step-Down Converter 6-Pin, 0.35mm Pitch WCSP Package datasheet (Rev. G) PDF | HTML 06 Jun 2024
Application note Intro to Multi-Function Pins and Their Applications in TI Step-Down Converters (Rev. A) PDF | HTML 17 Nov 2022
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 22 Mar 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
EVM User's guide TPS62800EVM-892 Evaluation Module (Rev. B) 22 Aug 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Technical article Design a 3A power supply smaller than a 1608-size resistor PDF | HTML 16 Jan 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62800EVM-892 — Tiny 0.35-mm Pitch 1-A Step-Down Converters with 2.3-uA Iq Evaluation Module (3 circuits)

The TPS62800EVM-892 evaluation module (EVM) facilitates the evaluation of the TPS62800-1-2 family of 1 A, step-down converters with 2.3-µA IQ in tiny 1.05-mm by 0.7-mm WCSP packages with 0.35-mm pitch. The EVM contains 3 separate circuits to create output voltages between 0.4 V and 3.3 V from (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS62801 PSpice Unencrypted Transient Model (Rev. B)

SLVMCJ4B.ZIP (83 KB) - PSpice Model
Gerber file

PWR892 Gerber

SLVC721.ZIP (376 KB)
Reference designs

TIDA-010083 — High density isolated PoE and GigE reference design for machine vision cameras and vision sensors

Power over Ethernet (PoE) offers an easy and reliable solution to combine power and data in one cable with high data rate and long reach. This combination makes PoE ideal for small devices such as machine vision cameras and vision sensors. This reference design implements a complete PoE powered (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01566 — Light Load Efficient, Low Noise Power Supply Reference Design for Wearables and IoT

This reference design demonstrates an ultra-small power supply solution (8.5 mm2 total) for an efficient and low-noise rail in portable personal electronic devices, such as wearables, smart watches, smartphones, headsets, headphones, earbuds, and camera modules. A low dropout (LDO) linear (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YKA) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos