TPS650330-Q1
Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules
A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS650330-Q1
- Qualified for automotive applications
- AEC-Q100 grade 1 qualified
- -40°C to +125°C ambient operating temperature range
- Three step-down converters:
- BUCK1 VIN range from 4.0 V to 18.3 V
- BUCK1 VOUT range from 2.5 V to 4.0 V
- BUCK1 output current up to 1500-mA
- BUCK2 and BUCK3 VIN range from 2.5 V to 5.5 V
- BUCK2 and BUCK3 VOUT range from 0.9 V to 1.9 V
- BUCK2 and BUCK3 output current up to 1200-mA
- Spread-spectrum clock (SSC) generation for reduced EMI
- 2.3-MHz forced fixed switching frequency PWM operation
- One low dropout (LDO) regulator:
- VIN range from 2.5 V to 5.5 V
- VOUT range from 1.8 V to 3.3 V
- Low noise and high PSRR
- Adjustable output voltage through I2C
- Up to 300-mA output current
- 4.0-mm × 4.0-mm 24-pin VQFN with wettable flanks
The TPS650330-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to power over coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.5 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.
The TPS650330-Q1 is available in a 24-pin VQFN package (4.00 mm × 4.00 mm).

Request more Information
Full data sheet, TPS650330Q1EVM, TPS65033x efficiency and thermal estimator, and TPS65033X PSPICE models are available. Request now
TPS65033X-Q1 functional safety documents are available. Request now
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS650330-Q1 Automotive Camera PMIC datasheet (Rev. B) | PDF | HTML | 24 Jan 2023 |
Application note | TPS6503xx-Q1 Camera PMIC Programming Guide | PDF | HTML | 31 Aug 2023 | |
Application note | Camera PMIC Spin Selection Guide (Rev. B) | PDF | HTML | 10 Nov 2022 | |
Application note | High-Performance CMOS Image Sensor Power Supply in Industrial Camera and Vision (Rev. A) | 30 Jul 2021 | ||
EVM User's guide | TPS650330Q1EVM User's Guide (Rev. A) | PDF | HTML | 24 Oct 2020 | |
User guide | TPS65033x Programming Board Users Guide (Rev. A) | PDF | HTML | 19 Oct 2020 | |
Application note | Passing CISPR-25 Radiated and Conduction Emissions Using the TPS65033x-Q1 (Rev. A) | 13 Oct 2020 | ||
Application brief | TPS650330-Q1 Powering multiple Image Sensors with the same Power Management IC | 23 Jun 2020 | ||
Application brief | TPS650330-Q1 Image Sensor Selection | 15 May 2020 | ||
Technical article | Skip automotive camera module power circuit redesign with scalable PMICs | PDF | HTML | 24 Mar 2020 |
Design & development
Power-supply solutions
Explore solutions that include the TPS650330-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).
BOOSTXL-TPS65033 — TPS65033x customer programming BoosterPack™
TPS650330Q1EVM — TPS650330-Q1 automotive camera module PMIC evaluation module
The TPS650330Q1EVM is an evaluation board for the TPS65033x-Q1 Power Management IC. The EVM includes an onboard USB-to-I²C adapter, power terminals and jumpers for the regulator inputs and outputs, and test points for common measurements.
TPS65033x-Q1 device is a highly integrated power management (...)
PEET-GUI — PMIC Efficiency Estimator Tool (PEET)
TIDA-050035 — Scalable automotive 2-MP camera module reference design with camera PMIC
The camera module is a (...)
TIDA-050036 — Automotive 2-MP camera module reference design for DMS and other camera modules
The camera module is a (...)
TIDA-050051 — Automotive 8.3-MP low-cost camera module reference design with MIPI CSI-2 interface, PMIC, FPD-Link
TIDA-050060 — Automotive 2.9-MP scalable camera module reference design with MIPI CSI-2 interface, PMIC, FPD-Link
The camera module is a two-board design to (...)
TIDA-020003 — Automotive 2-MP camera module reference design with MIPI CSI-2 interface, PMIC, FPD-Link III and POC
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.