TPS6508700

ACTIVE

PMIC for AMD™ family 17h models 10h-1Fh processors

Product details

Regulated outputs (#) 13 Configurability Factory programmable, Software configurable Vin (min) (V) 5.6 Vin (max) (V) 21 Vout (min) (V) -0.3 Vout (max) (V) 5 Iout (max) (A) 25 Features Comm control, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 3 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.3 Rating Catalog Switching frequency (max) (kHz) 3100 Operating temperature range (°C) -40 to 85 Processor supplier AMD Processor name Family 17h Shutdown current (ISD) (typ) (µA) 65 Switching frequency (typ) (kHz) 2500 Product type Processor and FPGA
Regulated outputs (#) 13 Configurability Factory programmable, Software configurable Vin (min) (V) 5.6 Vin (max) (V) 21 Vout (min) (V) -0.3 Vout (max) (V) 5 Iout (max) (A) 25 Features Comm control, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 3 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.3 Rating Catalog Switching frequency (max) (kHz) 3100 Operating temperature range (°C) -40 to 85 Processor supplier AMD Processor name Family 17h Shutdown current (ISD) (typ) (µA) 65 Switching frequency (typ) (kHz) 2500 Product type Processor and FPGA
VQFN (RSK) 64 64 mm² 8 x 8
  • Wide VIN Range From 5.6 V to 21 V
  • Three Variable-Output Voltage Synchronous
    Step-Down Controllers With DCAP2™ Topology
    • Scalable Output Current Using External FETs With Selectable Current Limit
    • I2C Dynamic Voltage Scaling (DVS) Control for BUCK2 and BUCK6, External Feedback for BUCK1
  • Three Variable-Output Voltage Synchronous Step-Down Converters With DCS-Control Topology and I2C DVS Capabilities
    • VIN Range From 4.5 V to 5.5 V
    • VOUT Range From 0.425 V to 3.575 V
    • Up to 3 A of Output Current
  • Three LDO Regulators With Adjustable Output Voltage
    • LDOA1: I2C-Selectable Output Voltage From 1.35 V to 3.3 V for up to 200 mA of Output Current
    • LDOA2 and LDOA3: I2C-Selectable Output Voltage From 0.7 V to 1.5 V for up to 600 mA of Output Current
  • LDO With BUCK6 as Input Voltage
  • Three Load Switches With Slew Rate Control
    • Up to 300 mA of Output Current With Voltage Drop Less Than 1.5% of Nominal Input Voltage
    • RDSON < 96 mΩ at Input Voltage of 1.8 V
  • 5-V Fixed-Output Voltage LDO (LDO5)
    • Power Supply for Gate Drivers of SMPS and for LDOA1
    • Automatic Switch to 5-V Buck for Higher Efficiency
  • Built-in Sequencing by Factory OTP Programming
    • CTL1, CTL4, and CTL5 Used for G3’, G3, S5, and S0 State Selection
    • GPO1 and GPO2 Used for PG_S0 and PG_S5
    • Open-Drain Interrupt Output Pin
  • I2C Interface Supports:
    • Standard Mode (100 kHz)
    • Fast Mode (400 kHz)
    • Fast Mode Plus (1 MHz)
  • Wide VIN Range From 5.6 V to 21 V
  • Three Variable-Output Voltage Synchronous
    Step-Down Controllers With DCAP2™ Topology
    • Scalable Output Current Using External FETs With Selectable Current Limit
    • I2C Dynamic Voltage Scaling (DVS) Control for BUCK2 and BUCK6, External Feedback for BUCK1
  • Three Variable-Output Voltage Synchronous Step-Down Converters With DCS-Control Topology and I2C DVS Capabilities
    • VIN Range From 4.5 V to 5.5 V
    • VOUT Range From 0.425 V to 3.575 V
    • Up to 3 A of Output Current
  • Three LDO Regulators With Adjustable Output Voltage
    • LDOA1: I2C-Selectable Output Voltage From 1.35 V to 3.3 V for up to 200 mA of Output Current
    • LDOA2 and LDOA3: I2C-Selectable Output Voltage From 0.7 V to 1.5 V for up to 600 mA of Output Current
  • LDO With BUCK6 as Input Voltage
  • Three Load Switches With Slew Rate Control
    • Up to 300 mA of Output Current With Voltage Drop Less Than 1.5% of Nominal Input Voltage
    • RDSON < 96 mΩ at Input Voltage of 1.8 V
  • 5-V Fixed-Output Voltage LDO (LDO5)
    • Power Supply for Gate Drivers of SMPS and for LDOA1
    • Automatic Switch to 5-V Buck for Higher Efficiency
  • Built-in Sequencing by Factory OTP Programming
    • CTL1, CTL4, and CTL5 Used for G3’, G3, S5, and S0 State Selection
    • GPO1 and GPO2 Used for PG_S0 and PG_S5
    • Open-Drain Interrupt Output Pin
  • I2C Interface Supports:
    • Standard Mode (100 kHz)
    • Fast Mode (400 kHz)
    • Fast Mode Plus (1 MHz)

The TPS6508700 device is a single-chip power-management IC (PMIC) designed for the AMD™ Family 17h Models 10h-1Fh processors targeted for notebooks and all-in-one desktops. The TPS6508700 device offers an input range from 5.6 V to 21 V, enabling use in a wide range of applications. The device is well suited for NVDC and non-NVDC power architecture using 2S, 3S, or 4S Li-Ion battery packs. The D-CAP2™ and DCS-Control™ high-frequency voltage regulators use small inductors and capacitors to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, which is optimal for processor core and system memory rails that have fast load switching. An I2C interface allows simple control either by an embedded controller (EC) or by a system on chip (SoC). The PMIC comes in an 8-mm × 8-mm, single-row VQFN package with thermal pad for good thermal dissipation and ease of board routing.

The TPS6508700 device is a single-chip power-management IC (PMIC) designed for the AMD™ Family 17h Models 10h-1Fh processors targeted for notebooks and all-in-one desktops. The TPS6508700 device offers an input range from 5.6 V to 21 V, enabling use in a wide range of applications. The device is well suited for NVDC and non-NVDC power architecture using 2S, 3S, or 4S Li-Ion battery packs. The D-CAP2™ and DCS-Control™ high-frequency voltage regulators use small inductors and capacitors to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, which is optimal for processor core and system memory rails that have fast load switching. An I2C interface allows simple control either by an embedded controller (EC) or by a system on chip (SoC). The PMIC comes in an 8-mm × 8-mm, single-row VQFN package with thermal pad for good thermal dissipation and ease of board routing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS650861 ACTIVE User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) User-programmable alternative.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS6508700 PMIC for AMD™ Family 17h Models 10h-1Fh Processors datasheet PDF | HTML 18 Oct 2017
White paper Power management integrated buck controllers for distant point-of-load apps 14 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS650860EVM-116 — TPS650860 Evaluation Module

Evaluation Module (EVM) for the TPS65086x family. The EVM provides a platform for engineers to evaluate, test, and explore the TPS650860 in a real world application use. All of the sequencing and functionality required for the processor and system is demonstrated on this board. This EVM also (...)

User guide: PDF
Not available on TI.com
Calculation tool

SWCC018 TPS6508700 Schematic Checklist, Layout Checklist, and ILIM Calculator

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS6508700 PMIC for AMD™ family 17h models 10h-1Fh processors
Package Pins CAD symbols, footprints & 3D models
VQFN (RSK) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos