TPS65136

ACTIVE

Single Inductor Multiple Outputs (SIMO) for Positive and Negative Output

Product details

Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.3 Vin (max) (V) 5.5 Applications 7 inches or less Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -6 V_NEG (max) (V) -2.5 Topology Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.3 Vin (max) (V) 5.5 Applications 7 inches or less Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -6 V_NEG (max) (V) -2.5 Topology Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTE) 16 9 mm² 3 x 3
  • 2.3-V to 5.5-V Input Voltage Range
  • 1% Output Voltage Accuracy
  • Low-Noise Operation
  • 750-mW Output Power at Vin = 2.9 V
  • SIMO Regulator Technology
  • Fixed 4.6-V Positive Output Voltage
  • Negative Output Voltage Down to –6 V
  • Advanced Power-Save Mode for Light-Load Efficiency
  • Out-of-Audio Mode
  • Short-Circuit Protection
  • Excellent Line Regulation
  • Thermal Shutdown
  • 3-mm × 3-mm Thin QFN Package
  • APPLICATIONS
    • Active-Matrix OLED Power Supply

SmartPhone is a trademark of Pinakin Dinesh.
All other trademarks are the property of their respective owners.

  • 2.3-V to 5.5-V Input Voltage Range
  • 1% Output Voltage Accuracy
  • Low-Noise Operation
  • 750-mW Output Power at Vin = 2.9 V
  • SIMO Regulator Technology
  • Fixed 4.6-V Positive Output Voltage
  • Negative Output Voltage Down to –6 V
  • Advanced Power-Save Mode for Light-Load Efficiency
  • Out-of-Audio Mode
  • Short-Circuit Protection
  • Excellent Line Regulation
  • Thermal Shutdown
  • 3-mm × 3-mm Thin QFN Package
  • APPLICATIONS
    • Active-Matrix OLED Power Supply

SmartPhone is a trademark of Pinakin Dinesh.
All other trademarks are the property of their respective owners.

The TPS65136 is designed to provide best-in-class picture quality for active-matrix OLED (AMOLED) displays that require positive and negative supply rails. With its wide input voltage range, the device is ideally suited for AMOLED displays, which are used in mobile phones or SmartPhone™ devices. With the new single-inductor multiple-output (SIMO) technology, the smallest possible solution size is achieved. The device operates with a buck-boost topology and generates both positive and negative output voltages above or below the input voltage rail. The SIMO technology enables excellent line and load regulation. Excellent line-transient regulation is required to avoid disturbance of the AMOLED display as a result of input voltage variations that occur during transmit periods in mobile communication systems.

The TPS65136 is designed to provide best-in-class picture quality for active-matrix OLED (AMOLED) displays that require positive and negative supply rails. With its wide input voltage range, the device is ideally suited for AMOLED displays, which are used in mobile phones or SmartPhone™ devices. With the new single-inductor multiple-output (SIMO) technology, the smallest possible solution size is achieved. The device operates with a buck-boost topology and generates both positive and negative output voltages above or below the input voltage rail. The SIMO technology enables excellent line and load regulation. Excellent line-transient regulation is required to avoid disturbance of the AMOLED display as a result of input voltage variations that occur during transmit periods in mobile communication systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65132 ACTIVE Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs This product is a single inductor based regulator with both rails programmable thru I2C (Vpos is fixed on TPS65136).
TPS65135 ACTIVE Split-Rail Converter, Single-Inductor, Multiple-Output (SIMO) Regulator This product is a single inductor based regulator with both rails able to be programmed (Vpos is fixed on TPS65136).
TPS65631 ACTIVE Dual Outputs AMOLED Display Power Supply This product is a dual rail AMOLED driver, has a more accurate Vpos with better line transient regulation.
TPS65632A ACTIVE Triple Outputs AMOLED Display Power Supply This product is a triple rail AMOLED driver (adds an AVDD rail), with more accuracy on Vpos, and better line transient regulation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Single Inductor Multiple Output Regulator for AMOLED datasheet (Rev. A) 07 Jul 2008
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS65136EVM-265 06 Jun 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65136EVM-265 — TPS65136EVM-265 Evaluation Module

The TPS65136EVM-265 facilitates evaluation of the TPS65136 dual positive and negative output regulator in a typical AMOLED application. The evaluation module provides a small size, high efficiency power supply that provides two regulated output voltages, positive fixed 4.6V and negative selectable (...)
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos