Automotive 3.6V to 36V, 3.2A Buck Converter with Auto-Sourced 280mA LDO Regulator

TPS65320-Q1 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS65320D-Q1 ACTIVE Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator The TPS65320D-Q1 is a replacement for the TPS65320-Q1.

Product details

Vin (min) (V) 3.6 Vin (max) (V) 36 Vout (min) (V) 1.1 Vout (max) (V) 20 Iout (max) (A) 3.2 Features Eco-mode, Enable, Overcurrent protection, Power good, Thermal shutdown Iq (typ) (mA) 0.14 Rating Automotive Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 125 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 2 Product type Microcontrollers
Vin (min) (V) 3.6 Vin (max) (V) 36 Vout (min) (V) 1.1 Vout (max) (V) 20 Iout (max) (A) 3.2 Features Eco-mode, Enable, Overcurrent protection, Power good, Thermal shutdown Iq (typ) (mA) 0.14 Rating Automotive Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 125 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 2 Product type Microcontrollers
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • One High-VIN Step-Down Converter
    • 3.6- to 40-V Input Range
    • 250-mΩ High-Side MOSFET
      • 3.2-A Maximum Load Current, 1.1- to 20-V Output Adjustable
    • 100-kHz to 2.5-MHz Adjustable Switch-Mode Frequency
    • Less Than 140-µA Operating Quiescent Current
  • One Low-Dropout Voltage Regulator (LDO)
    • 280-mA Current Capability With 28-μA (Typical) Operating Quiescent Current in No-Load Condition
    • Input Supply Auto-Source to Balance Efficiency and Low Standby Current
    • Power-Good Output (Push-Pull)
    • Low-Dropout Voltage of 300 mV at IOUT = 200 mA (Typical)
  • Overcurrent Protection for Both Regulators
  • Overtemperature Protection
  • 14-Pin HTSSOP Package With PowerPAD Package

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • One High-VIN Step-Down Converter
    • 3.6- to 40-V Input Range
    • 250-mΩ High-Side MOSFET
      • 3.2-A Maximum Load Current, 1.1- to 20-V Output Adjustable
    • 100-kHz to 2.5-MHz Adjustable Switch-Mode Frequency
    • Less Than 140-µA Operating Quiescent Current
  • One Low-Dropout Voltage Regulator (LDO)
    • 280-mA Current Capability With 28-μA (Typical) Operating Quiescent Current in No-Load Condition
    • Input Supply Auto-Source to Balance Efficiency and Low Standby Current
    • Power-Good Output (Push-Pull)
    • Low-Dropout Voltage of 300 mV at IOUT = 200 mA (Typical)
  • Overcurrent Protection for Both Regulators
  • Overtemperature Protection
  • 14-Pin HTSSOP Package With PowerPAD Package

All trademarks are the property of their respective owners.

The TPS65320-Q1 device is a combination of a 40-V, 3.2-A, DC-DC step-down converter and a low-dropout (LDO) regulator. The DC-DC step-down converter, referred to as the buck regulator, has an integrated high-side MOSFET. The LDO regulator also has an integrated MOSFET and a low-input supply current of 28-μA (typical) in a no-load condition. Furthermore, the LDO regulator has an active-low, push-pull reset output pin. To reduce heat, the input supply of the LDO regulator can auto-source from the input voltage to the output of the buck regulator. The low-voltage tracking feature can eliminate the need to use a boost converter during cold-crank conditions.

The buck regulator has a switching frequency range from 100 kHz to 2.5 MHz that provides a flexible design to fix system requirements. The external loop compensation allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input supply current to less than 140 μA.

The device has built-in protection features such as soft start, current limit, thermal sensing, and shutdown because of excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device at a too-low supply voltage.

The TPS65320-Q1 device is a combination of a 40-V, 3.2-A, DC-DC step-down converter and a low-dropout (LDO) regulator. The DC-DC step-down converter, referred to as the buck regulator, has an integrated high-side MOSFET. The LDO regulator also has an integrated MOSFET and a low-input supply current of 28-μA (typical) in a no-load condition. Furthermore, the LDO regulator has an active-low, push-pull reset output pin. To reduce heat, the input supply of the LDO regulator can auto-source from the input voltage to the output of the buck regulator. The low-voltage tracking feature can eliminate the need to use a boost converter during cold-crank conditions.

The buck regulator has a switching frequency range from 100 kHz to 2.5 MHz that provides a flexible design to fix system requirements. The external loop compensation allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input supply current to less than 140 μA.

The device has built-in protection features such as soft start, current limit, thermal sensing, and shutdown because of excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device at a too-low supply voltage.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS65320-Q1 40-V Step-Down Converter With Eco-mode and LDO Regulator datasheet (Rev. F) PDF | HTML 07 Mar 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location