TPS74301

ACTIVE

1.5-A, low-VIN (0.8-V), high-accuracy, adjustable ultra-low-dropout voltage regulator with PG

Product details

Output options Adjustable Output, Tracking Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 20 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 1 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 55 Operating temperature range (°C) -40 to 85
Output options Adjustable Output, Tracking Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 20 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 1 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 55 Operating temperature range (°C) -40 to 85
TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24 VQFN (RGW) 20 25 mm² 5 x 5
  • Track Pin Allows for Flexible Power-Up Sequencing
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9V with External Bias Supply
  • Adjustable Output (0.8V to 3.6V)
  • Fixed Output (0.9V to 3.6V)
  • Ultra-Low Dropout: 55mV at 1.5A (typ)
  • Stable with Any or No Output Capacitor
  • Excellent Transient Response
  • Available in 5mm × 5mm × 1mm QFN and DDPAK-7 Packages
  • Open-Drain Power-Good (5 × 5 QFN)
  • Active High Enable
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements

All other trademarks are the property of their respective owners

  • Track Pin Allows for Flexible Power-Up Sequencing
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9V with External Bias Supply
  • Adjustable Output (0.8V to 3.6V)
  • Fixed Output (0.9V to 3.6V)
  • Ultra-Low Dropout: 55mV at 1.5A (typ)
  • Stable with Any or No Output Capacitor
  • Excellent Transient Response
  • Available in 5mm × 5mm × 1mm QFN and DDPAK-7 Packages
  • Open-Drain Power-Good (5 × 5 QFN)
  • Active High Enable
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements

All other trademarks are the property of their respective owners

The TPS743xx low-dropout (LDO) linear regulators provide an easy-to-use robust power management solution for a wide variety of applications. The TRACK pin allows the output to track an external supply. This feature is useful in minimizing the stress on ESD structures that are present between the CORE and I/O power pins of many processors. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility allows the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors and the family is fully specified from –40°C to +125°C. The TPS743xx is offered in a small (5mm × 5mm) QFN package, yielding a highly compact total solution size. For applications that require additional power dissipation, the DDPAK (KTW) package is also available.

The TPS743xx low-dropout (LDO) linear regulators provide an easy-to-use robust power management solution for a wide variety of applications. The TRACK pin allows the output to track an external supply. This feature is useful in minimizing the stress on ESD structures that are present between the CORE and I/O power pins of many processors. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility allows the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors and the family is fully specified from –40°C to +125°C. The TPS743xx is offered in a small (5mm × 5mm) QFN package, yielding a highly compact total solution size. For applications that require additional power dissipation, the DDPAK (KTW) package is also available.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A8300 ACTIVE 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi TPS7A8300 is a next-generation, low-noise, 2-A LDO.
TPS7A83A ACTIVE 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good 2-A LDO with lower-noise (4.4uVrms), low dropout (200mV) and improved accuracy (0.75%)
TPS7A92 ACTIVE 2-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy 2-A LDO with lower noise (4.7uVrms) LDO in small package (2.5x2.5mm)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet 1.5A Ultra-LDO with Programmable Sequencing datasheet (Rev. K) 10 Aug 2010
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Using New Thermal Metrics 15 Dec 2009
Analog Design Journal Q3 2007 Issue Analog Applications Journal 10 Aug 2007
Analog Design Journal Simultaneous power-down sequencing with the TPS74x01 family of linear regulators 10 Aug 2007
Analog Design Journal A 3-A, 1.2-Vout linear regulator with 80% efficiency and Plost < 1W 10 Oct 2006
EVM User's guide TPS74x01EVM-118 User's Guide 20 Jun 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS74301EVM-118 — TPS74301 Evaluation Module

The TPS74301EVM-118 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS74301 LDO linear regulator. The EVM uses the TPS74301, 1.5 A linear regulator with tracking and integrated power good (PG). Refer to the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS74301 PSpice Transient Model (Rev. B)

SLIM015B.ZIP (62 KB) - PSpice Model
Simulation model

TPS74301 TINA-TI Transient Reference Design

SLIM287.TSC (105 KB) - TINA-TI Reference Design
Simulation model

TPS74301 TINA-TI Transient Spice Model

SLIM286.ZIP (36 KB) - TINA-TI Spice Model
Simulation model

TPS74301 Unencrypted PSpice Transient Model

SBVM635.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTW) 7 Ultra Librarian
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos