TPS75125-EP

ACTIVE

Enhanced product, fast-transient response 1.5-A LDO regulator with power good

Product details

Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Noise (µVrms) 60 Iq (typ) (mA) 0.07 Thermal resistance θJA (°C/W) 50 Rating HiRel Enhanced Product Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 17 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -55 to 125
Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Noise (µVrms) 60 Iq (typ) (mA) 0.07 Thermal resistance θJA (°C/W) 50 Rating HiRel Enhanced Product Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 17 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -55 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 1.5 A Low Dropout Voltage Regulator
  • Available in 2.5 V Fixed Output
  • Open Drain Power Good (PG) Status Output
  • Ultra Low 75 µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed Output Version
  • 20 Pin TSSOP (PWP) PowerPAD™ Package
  • Thermal Shutdown Protection

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

PowerPAD is a trademark of Texas Instruments.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 1.5 A Low Dropout Voltage Regulator
  • Available in 2.5 V Fixed Output
  • Open Drain Power Good (PG) Status Output
  • Ultra Low 75 µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed Output Version
  • 20 Pin TSSOP (PWP) PowerPAD™ Package
  • Thermal Shutdown Protection

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

PowerPAD is a trademark of Texas Instruments.

TPS75125-EP is a low-dropout regulator with a power good (PG) function. Quiescent current is 75 µA at full load and drops down to 1 µA when the device is disabled. TPS75125-EP is designed to have fast transient response for larger load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 75 µA over the full range of output current, 1 mA to 1.5 A). These two key specifications yield a significant improvement in operating life for battery-powered systems.

The device is enabled when the enable (EN) input is connected to a low-level voltage. This low dropout (LDO) device also features a sleep mode; applying a TTL high signal to EN shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

The TPS75125-EP power good (PG) terminal is an active-high, open-drain output that can be used to implement a power-on reset or a low-battery indicator.

The TPS75125-EP is offered in a 2.5 V fixed-voltage version. Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS75125-EP is available in a 20-pin TSSOP (PWP) package.

TPS75125-EP is a low-dropout regulator with a power good (PG) function. Quiescent current is 75 µA at full load and drops down to 1 µA when the device is disabled. TPS75125-EP is designed to have fast transient response for larger load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 75 µA over the full range of output current, 1 mA to 1.5 A). These two key specifications yield a significant improvement in operating life for battery-powered systems.

The device is enabled when the enable (EN) input is connected to a low-level voltage. This low dropout (LDO) device also features a sleep mode; applying a TTL high signal to EN shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

The TPS75125-EP power good (PG) terminal is an active-high, open-drain output that can be used to implement a power-on reset or a low-battery indicator.

The TPS75125-EP is offered in a 2.5 V fixed-voltage version. Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS75125-EP is available in a 20-pin TSSOP (PWP) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A52-Q1 ACTIVE Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator AEC-Q100 qualified with lower noise performance in smaller enhanced QFN package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Fast-Transient-Response 1.5-A Low-Dropout Voltage Regulator With Power Good datasheet (Rev. B) 29 Jun 2007
* VID TPS75125-EP VID V6203636 21 Jun 2016
* VID TPS75125-EP VID V6203636 21 Jun 2016
* VID TPS75125-EP VID V6203636 21 Jun 2016
* VID TPS75125-EP VID V6203636 21 Jun 2016
* VID TPS75125-EP VID V6203636 21 Jun 2016
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos