TPS767D3-Q1

ACTIVE

Automotive 1-A, 10-V, dual-channel low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 3.3 Noise (µVrms) 55 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 28 Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 3.3 Noise (µVrms) 55 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 28 Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0 mA to 1.0 A Per Regulator
  • 3.3-V/2.5-V, 3.3-V/1.8-V, and 3.3-V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350 mV at 1 A
  • Ultra Low 85 µA Typical Quiescent Current
  • 1 µA Quiescent Current During Shutdown
  • Dual Open Drain Power-On Reset With 200-ms Delay for Each Regulator
  • 28-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD is a trademark of Texas Instruments.

  • Qualified for Automotive Applications
  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0 mA to 1.0 A Per Regulator
  • 3.3-V/2.5-V, 3.3-V/1.8-V, and 3.3-V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350 mV at 1 A
  • Ultra Low 85 µA Typical Quiescent Current
  • 1 µA Quiescent Current During Shutdown
  • Dual Open Drain Power-On Reset With 200-ms Delay for Each Regulator
  • 28-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD is a trademark of Texas Instruments.

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10-µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1 A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 350 mV at an output current of 1 A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET\ output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in 28 pin PWP TSSOP package. They operate over a junction temperature range of –40°C to 125°C.

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10-µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1 A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 350 mV at an output current of 1 A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET\ output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in 28 pin PWP TSSOP package. They operate over a junction temperature range of –40°C to 125°C.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A88-Q1 ACTIVE Automotive 1-A, low-noise, high-accuracy, dual-channel adjustable low-dropout voltage regulator A lower noise, higher PSRR dual-channel LDO.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual-Output Low-Dropout Voltage Regulators datasheet (Rev. A) 23 Jun 2008
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB981-Q1EVM — DS90UB981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module (EVM) for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer. The DS90Ux981-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UB981-Q1MEVM — DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV Serializer. The DS90Ux981-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UB983-Q1EVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer. The DS90Ux983-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds up to (...)

Evaluation board

DS90UB983-Q1MEVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1MEVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer.  The DS90Ux983-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds (...)

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos