TPS789

ACTIVE

100-mA, 10-V, low-IQ, low-dropout voltage regulator with bypass & enable

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Alternative product with higher PSRR and better thermals in a 2x2 WSON and 3x3 MSOP-8 package
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Alternative product offering ultra-low IQ and improved accuracy in a SOT-23-5 package

Product details

Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 3 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 2.8, 3 Noise (µVrms) 56 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 180 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 3 PSRR at 100 KHz (dB) 31 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 3 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 2.8, 3 Noise (µVrms) 56 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 180 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 3 PSRR at 100 KHz (dB) 31 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 100-mA Low-Dropout Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.8-V, 3.0-V
  • Output Noise Typically 56 uVRMS (TPS78930)
  • Only 17 uA Quiescent Current at 100 mA
  • 1 uA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 115 mV at 100 mA (TPS78930)
  • Over Current Limitation
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • 100-mA Low-Dropout Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.8-V, 3.0-V
  • Output Noise Typically 56 uVRMS (TPS78930)
  • Only 17 uA Quiescent Current at 100 mA
  • 1 uA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 115 mV at 100 mA (TPS78930)
  • Over Current Limitation
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

The TPS789xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, ultralow-power operation, low-output noise, and miniaturized packaging. These regulators feature low-dropout voltages and ultralow quiescent current compared to conventional LDO regulators. An internal resistor, in conjunction with an external bypass capacitor, creates a low-pass filter to reduce the noise. The TPS78930 exhibits only 56 uVRMS of output voltage noise using 0.01 uF bypass and 10 uF output capacitors. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS789xx series devices are ideal for micropower operations, low output noise, and where board space is limited.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, typically 115 mV at 100 mA of load current (TPS78930), and is directly proportional to the load current. The quiescent current is ultralow (17 uA typically) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS789xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 uA typical at TJ = 25°C. The TPS789xx is offered in 1.5 V, 1.8 V, 2.5 V, 2.8 V, and 3.0 V.

The TPS789xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, ultralow-power operation, low-output noise, and miniaturized packaging. These regulators feature low-dropout voltages and ultralow quiescent current compared to conventional LDO regulators. An internal resistor, in conjunction with an external bypass capacitor, creates a low-pass filter to reduce the noise. The TPS78930 exhibits only 56 uVRMS of output voltage noise using 0.01 uF bypass and 10 uF output capacitors. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS789xx series devices are ideal for micropower operations, low output noise, and where board space is limited.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, typically 115 mV at 100 mA of load current (TPS78930), and is directly proportional to the load current. The quiescent current is ultralow (17 uA typically) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS789xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 uA typical at TJ = 25°C. The TPS789xx is offered in 1.5 V, 1.8 V, 2.5 V, 2.8 V, and 3.0 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Ultralow-Power, Low-Noise 100-mA Low Dropout Linear Regulators datasheet (Rev. A) 04 May 2001
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
User guide DEM-SOT23LDO Demonstration Fixture User's Guide (Rev. A) 02 Jun 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos