TPS79730-EP

ACTIVE

Enhanced product, ultra-low power 10-mA LDO regulator with power good

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS745 ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good Alternative product offering lower noise and higher accuracy

Product details

Output options Fixed Output Iout (max) (A) 0.01 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3 Vout (min) (V) 3 Fixed output options (V) 3 Rating HiRel Enhanced Product Noise (µVrms) 600 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.005 Thermal resistance θJA (°C/W) 396 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Features Power good Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -55 to 125
Output options Fixed Output Iout (max) (A) 0.01 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3 Vout (min) (V) 3 Fixed output options (V) 3 Rating HiRel Enhanced Product Noise (µVrms) 600 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.005 Thermal resistance θJA (°C/W) 396 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Features Power good Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -55 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 10 mA Low-Dropout Regulator
  • Ultralow 1.2 mA Quiescent Current at 10 mA
  • 5-Pin SC70/SOT-323 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor (> 0.47 µF)
  • Dropout Voltage Typically 105 mV at 10 mA (TPS79733)
  • Overcurrent Limitation
  • APPLICATIONS
    • Battery-Powered Microcontrollers and Microprocessors

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 10 mA Low-Dropout Regulator
  • Ultralow 1.2 mA Quiescent Current at 10 mA
  • 5-Pin SC70/SOT-323 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor (> 0.47 µF)
  • Dropout Voltage Typically 105 mV at 10 mA (TPS79733)
  • Overcurrent Limitation
  • APPLICATIONS
    • Battery-Powered Microcontrollers and Microprocessors

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The TPS797xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (> 0.47 µF). Therefore, implementations of this device require little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller based, battery-powered applications, the TPS797xx family's low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage. The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low, 125 mV (typ) at 10 mA of load current and is directly proportional to the load current. The quiescent current is ultralow (1.2 µA typ) and is stable over the entire range of output load current (0 mA to 10 mA). When properly configured with a pullup resistor, the PG output can be used to implement a power-on reset or low battery indicator. The TPS797xx is offered in 1.8 V, 3 V, and 3.3 V fixed options.

The TPS797xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (> 0.47 µF). Therefore, implementations of this device require little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller based, battery-powered applications, the TPS797xx family's low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage. The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low, 125 mV (typ) at 10 mA of load current and is directly proportional to the load current. The quiescent current is ultralow (1.2 µA typ) and is stable over the entire range of output load current (0 mA to 10 mA). When properly configured with a pullup resistor, the PG output can be used to implement a power-on reset or low battery indicator. The TPS797xx is offered in 1.8 V, 3 V, and 3.3 V fixed options.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS745-Q1 ACTIVE Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good Lower noise and higher accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Ultra Low-Power, 10 mA LDO Linear Regulators With Power Good Output datasheet (Rev. A) 24 Oct 2007
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos