TPS79901-EP

ACTIVE

Enhanced product, 200-mA, low quiescent current (IQ), ultra-low noise, high PSRR, LDO regular

Product details

Output options Adjustable Output Iout (max) (A) 0.2 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6.5 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 29 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 74.2 Rating HiRel Enhanced Product Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 0.2 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6.5 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 29 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 74.2 Rating HiRel Enhanced Product Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -55 to 125
WSON (DRV) 6 4 mm² 2 x 2
  • 200-mA Low-Dropout Regulator With EN
  • Multiple Output Voltage Versions Available:
    • Adjustable Outputs from 1.2 V to 6.5 V
  • Inrush Current Protection with EN Toggle
  • Low IQ: 40 µA
  • High PSRR:
    • 66 dB at 1 kHz
    • 51 dB at 10 kHz
  • Stable with a Low-ESR, 2-µF Typical Output Capacitance
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature)
  • Very Low Dropout: 100 mV
  • Package: 6-Pin SON
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • 200-mA Low-Dropout Regulator With EN
  • Multiple Output Voltage Versions Available:
    • Adjustable Outputs from 1.2 V to 6.5 V
  • Inrush Current Protection with EN Toggle
  • Low IQ: 40 µA
  • High PSRR:
    • 66 dB at 1 kHz
    • 51 dB at 10 kHz
  • Stable with a Low-ESR, 2-µF Typical Output Capacitance
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature)
  • Very Low Dropout: 100 mV
  • Package: 6-Pin SON
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TPS79901 family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current.

The TPS79901 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of typically 100 mV at a
200-mA output. The TPS79901 uses a precision voltage reference and feedback loop to achieve an overall accuracy of 2% over all load, line, process, and temperature variations. The TPS79901 features inrush current protection when the EN toggle is used to start the device, immediately clamping the current.

The TPS79901 is fully specified over the temperature range of TJ = –55°C to +125°C, and offered in a low-profile, ideal for wireless handsets and WLAN cards.

The TPS79901 family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current.

The TPS79901 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of typically 100 mV at a
200-mA output. The TPS79901 uses a precision voltage reference and feedback loop to achieve an overall accuracy of 2% over all load, line, process, and temperature variations. The TPS79901 features inrush current protection when the EN toggle is used to start the device, immediately clamping the current.

The TPS79901 is fully specified over the temperature range of TJ = –55°C to +125°C, and offered in a low-profile, ideal for wireless handsets and WLAN cards.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS79901-EP 200-mA, Low-Quiescent Current, Ultra-Low-Noise, High-PSRR Low-Dropout Linear Regulator datasheet (Rev. A) PDF | HTML 09 Oct 2017
* VID TPS79901-EP VID V6217614 06 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS799XXEVM-105 — TPS799xx Evaluation Module

The TPS799xx evaluation module (EVM)is designed to help the user easily evaluate and test the operation and functionality of the TPS799xx LDO. The EVM uses 3 versions of the TPS799xx LDO (TPS79901YZU (adjustable, WCSP), TPS79928YZU (2.8 V output, WCSP) and TPS79901DDC (adjustable, SOT23). (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS79901 PSpice Transient Model

SBVM320.ZIP (20 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos