Home Power management Linear & low-dropout (LDO) regulators

TPS7A92

ACTIVE

2-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A96 ACTIVE 2-A, ultra-low noise ultra-high PSRR RF voltage regulator Lower noise with improved PSRR and adjustable current limit

Product details

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 2 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 4.7 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 56.9 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 2 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 4.7 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 56.9 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Low Output Noise: 4.6 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 180 mV (Typ) at 2 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection (PSRR):
    • 60 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • Fast Transient Response
  • Adjustable Start-Up In-Rush Control With Selectable Soft-Start Charging Current
  • Open-Drain Power-Good (PG) Output
  • RθJC = 3.2°C/W
  • Stable With a 22-µF or Larger Ceramic Output Capacitor
  • 2.5-mm × 2.5-mm, 10-Pin WSON Package
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Low Output Noise: 4.6 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 180 mV (Typ) at 2 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection (PSRR):
    • 60 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • Fast Transient Response
  • Adjustable Start-Up In-Rush Control With Selectable Soft-Start Charging Current
  • Open-Drain Power-Good (PG) Output
  • RθJC = 3.2°C/W
  • Stable With a 22-µF or Larger Ceramic Output Capacitor
  • 2.5-mm × 2.5-mm, 10-Pin WSON Package

The TPS7A92 is a low-noise (4.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 2 A with only 180 mV of dropout.

The TPS7A92 output is adjustable with external resistors from 0.8 V to 5.2 V. The TPS7A92 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A92 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A92 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4.6-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.

The TPS7A92 is a low-noise (4.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 2 A with only 180 mV of dropout.

The TPS7A92 output is adjustable with external resistors from 0.8 V to 5.2 V. The TPS7A92 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A92 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A92 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4.6-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A89 ACTIVE 2-A, low-noise, high-accuracy, dual-channel adjustable ultra-low-dropout voltage regulator Dual-channel 2-A LDO regulator with improved noise (3.8 µVrms) in a very small package (4 mm x 4 mm).
Similar functionality to the compared device
TPS7A83A ACTIVE 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good 2-A LDO with low-noise (4.4 µVrms) and low-dropout (200 mV) and improved accuracy (0.75%).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS7A92 2-A, High-Accuracy, Low-Noise LDO Voltage Regulator datasheet (Rev. B) PDF | HTML 07 Jan 2019
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML 10 Mar 2026
White paper Reduce System Noise Using Parallel LDOs PDF | HTML 03 Nov 2025
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A91EVM-831 — TPS7A91 1A Low-Noise Low-Vin Low-Dropout (LDO) Regulator for Analog Evaluation Module

The TPS7A91EVM-831 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A91, 1A high-accuracy, low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7A9201 PSpice Transient Model

SBVM667.ZIP (92 KB) - PSpice Model
Simulation model

TPS7A9201 Unencrypted PSpice Transient Model

SBVM668.ZIP (2 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
WSON (DSK) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos