Home Power management Power switches eFuses & hot swap controllers

TPS7H2201-SP

ACTIVE

Radiation-hardened, QMLV and QMLP 1.5-V to 7-V input 6-A eFuse

TPS7H2201-SP

ACTIVE

Product details

FET Internal Ron (typ) (mΩ) 34 Vin (min) (V) 1.5 Vin (max) (V) 7 Vabsmax_cont (V) 7.5 Current limit (min) (A) 0.5 Current limit (max) (A) 7.5 Overcurrent response Circuit breaker, Current limiting, current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Current monitoring, Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown Rating Space Device type eFuses and hot swap controllers Operating temperature range (°C) -55 to 125
FET Internal Ron (typ) (mΩ) 34 Vin (min) (V) 1.5 Vin (max) (V) 7 Vabsmax_cont (V) 7.5 Current limit (min) (A) 0.5 Current limit (max) (A) 7.5 Overcurrent response Circuit breaker, Current limiting, current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Current monitoring, Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown Rating Space Device type eFuses and hot swap controllers Operating temperature range (°C) -55 to 125
CFP (HKR) 16 105.6 mm² 11 x 9.6 DIESALE (KGD) See data sheet HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Standard micro circuit available, SMD 5962R17220
  • Vendor item drawing available, VID V62/23608
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to TID 100krad(Si)
    • Single event latchup (SEL), single event burnout (SEB), and single event gate rupture (SEGR) immune to LET = 75MeV-cm2/mg
    • SEFI/SET characterized to LET = 75MeV-cm2/mg
  • Integrated single channel eFuse
  • Input voltage range: 1.5V to 7V
  • Low on-resistance (RON) of :
    • 35mΩ maximum at 25°C and VIN = 5V for CFP and KGD
    • 23mΩ maximum at 25°C and VIN = 5V for HTSSOP
  • 6-A maximum continuous switch current
  • Low control input threshold enables use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection
  • Programmable and internal current limiting (fast-trip)
  • Programmable fault timer (current limit and retry modes)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad
  • Standard micro circuit available, SMD 5962R17220
  • Vendor item drawing available, VID V62/23608
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to TID 100krad(Si)
    • Single event latchup (SEL), single event burnout (SEB), and single event gate rupture (SEGR) immune to LET = 75MeV-cm2/mg
    • SEFI/SET characterized to LET = 75MeV-cm2/mg
  • Integrated single channel eFuse
  • Input voltage range: 1.5V to 7V
  • Low on-resistance (RON) of :
    • 35mΩ maximum at 25°C and VIN = 5V for CFP and KGD
    • 23mΩ maximum at 25°C and VIN = 5V for HTSSOP
  • 6-A maximum continuous switch current
  • Low control input threshold enables use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection
  • Programmable and internal current limiting (fast-trip)
  • Programmable fault timer (current limit and retry modes)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad

The TPS7H2201 is a single channel eFuse that provides configurable rise time to minimize inrush current and reverse current protection. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5V to 7V and can support a maximum continuous current of 6A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.

The TPS7H2201 is available in a ceramic and plastic package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –55°C to 125°C.

The TPS7H2201 is a single channel eFuse that provides configurable rise time to minimize inrush current and reverse current protection. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5V to 7V and can support a maximum continuous current of 6A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.

The TPS7H2201 is available in a ceramic and plastic package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H2211-SP ACTIVE Radiation-hardened, QMLV and QMLP 4.5-V to 14-V input 3.5-A eFuse 14-V, 3.5-A eFuse with same footprint as the TPS7H2201-SP

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet TPS7H2201-SP and TPS7H2201-SEP Radiation Hardened 1.5V to 7V, 6A eFuse datasheet (Rev. F) PDF | HTML 06 Mar 2024
* Radiation & reliability report TPS7H2201-QMLP Total Ionizing Dose (TID) Radiation Report PDF | HTML 11 Dec 2023
* Radiation & reliability report Single-Event Effects Test Report of the TPS7H2201-SP Load Switch (Rev. B) PDF | HTML 04 Dec 2023
* SMD TPS7H2201-SP SMD 5962-17220 10 Aug 2020
* Radiation & reliability report TPS7H2201-SP Total Ionizing Dose (TID) Report (Rev. B) 17 Apr 2019
* Radiation & reliability report TPS7H2201-SP Neutron Displacement Damage Characterization 25 Jan 2019
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
White paper Space Power Supply for the STAR-Tiger SpaceFibre Routing Switch PDF | HTML 27 Jul 2023
Certificate TPS7H2201EVM EU Declaration of Conformity (DoC) 19 Jun 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Technical article Simplifying radiation-hardened power-supply design with eFuses PDF | HTML 14 Jul 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
Application note Failure Containment in Spacecraft Point-of-Load Power Supplies 30 Apr 2020
Technical article 4 trends in space-grade power management PDF | HTML 12 Feb 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Technical article When failure isn’t an option: power up your next satellite with integrated functio PDF | HTML 30 Apr 2019
Certificate TPS7H2201EVM-CVAL EU Declaration of Conformity (DoC) 02 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H2201EVM — TPS7H2201 evaluation module for space-enhanced product, 1.5-V to 7-V input, 6-A, load switch/eFuse

The TPS7H2201EVM demonstrates the operation of a single TPS7H2201 eFuse (Radiation Tolerant/Hardened Plastic). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, such as parallel or redundant eFuses.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS7H2201EVM-CVAL — TPS7H2201-SP evaluation module for 1.5-V to 7-V input, 6-A load switch and eFuse

The TPS7H2201EVM-CVAL is the Evaluation Module (EVM) for the TPS7H2201-SP and provides a platform to electrically evaluate its features.

The TPS7H2201-SP device is a single channel, 6-A load switch with a programmable slew rate for applications that require specific rise-time as well as programmable (...)

User guide: PDF
Not available on TI.com
Evaluation board

STARD-3P-STAR-TIGER — STAR-Dundee STAR-Tiger power supply for SpaceFibre using TI radiation-hardened power and analog ICs

STAR-Tiger is a high-performance SpaceFibre routing switch, part of the European Union Hi-SIDE project, and winner of the Innovation in Space Award from the European Space Forum. The power supply board in the STAR-Tiger unit provides the primary power rails to the Xilinx KU060 FPGA being used to (...)

Simulation model

TPS7H2201-SP PSpice Transient Model

SLVMCY9.ZIP (214 KB) - PSpice Model
Simulation model

TPS7H2201-SP Unencrypted PSpice Transient Model (Rev. A)

SLVMCY8A.ZIP (4 KB) - PSpice Model
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010191 — Space-grade multichannel JESD204B 15-GHz clocking reference design

Phased-array antennas and digital beamforming are key technologies that will boost the performance of future spaceborne radar imaging and broadband satellite communication systems. Digital beamforming, unlike analog beamforming, typically requires a set of data converters per antenna element. (...)
Design guide: PDF
Reference designs

TIDA-070001 — 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP

Redundancy is often employed in spacecraft applications to enhance reliability, this reference design shows how redundancy can be implemented at the input of a Point-of-Load (POL) supply using two TPS7H2201-SP radiation hardened eFuse load switches. Using two load switches allows for a primary and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (HKR) 16 Ultra Librarian
DIESALE (KGD)
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos