TPS80010

ACTIVE

Power Management IC (PMIC) with battery monitor switch for wireless accessories

Product details

Regulated outputs (#) 2 Configurability Factory programmable Vin (min) (V) 1.8 Vin (max) (V) 3.6 Vout (min) (V) 1.8 Vout (max) (V) 3.1 Iout (max) (A) 0.1 Features Power good Step-up DC/DC converter 1 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 0 Iq (typ) (mA) 0.0235 Rating Catalog Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 0.1 Switching frequency (typ) (kHz) 2250
Regulated outputs (#) 2 Configurability Factory programmable Vin (min) (V) 1.8 Vin (max) (V) 3.6 Vout (min) (V) 1.8 Vout (max) (V) 3.1 Iout (max) (A) 0.1 Features Power good Step-up DC/DC converter 1 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 0 Iq (typ) (mA) 0.0235 Rating Catalog Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 0.1 Switching frequency (typ) (kHz) 2250
VQFN (RSM) 32 16 mm² 4 x 4
  • 1.8-V Buck DC-DC Converter
  • 3.1-V Boost DC-DC Converter with 3-V Post-Regulation LDO
  • Over 91% Conversion Efficiency
  • Current-Limited Start-Up for Both DC-DC Converters
  • Load Switch With Current-Limited Turnon
  • Battery-Level Monitor Switch
  • 32-Pin, 4-mm × 4-mm × 1-mm VQFN Package
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 500-V Charged-Device Model (C101)
  • 1.8-V Buck DC-DC Converter
  • 3.1-V Boost DC-DC Converter with 3-V Post-Regulation LDO
  • Over 91% Conversion Efficiency
  • Current-Limited Start-Up for Both DC-DC Converters
  • Load Switch With Current-Limited Turnon
  • Battery-Level Monitor Switch
  • 32-Pin, 4-mm × 4-mm × 1-mm VQFN Package
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 500-V Charged-Device Model (C101)

The TPS80010 device provides an integrated power-management solution for 2-cell alkaline battery applications such as wireless mice, keyboards, and video game controllers. The VBUCK 1.8-V output is powered by a buck converter with a load capacity of 100 mA. A Power Good (PG) signal is generated when VBUCK is greater than 90% of its target output voltage. Integrated in the TPS80010 is an 80-mΩ load switch that can be connected to the VBUCK output, allowing more system design flexibility when connecting to multiple loads. The 3.1-V VBOOST output is powered by a boost converter. The VBOOST output voltage is post-regulated by the integrated 3-V LDO. This post-regulation provides a low-noise supply level through the specified battery range.

The TPS80010 device provides an integrated power-management solution for 2-cell alkaline battery applications such as wireless mice, keyboards, and video game controllers. The VBUCK 1.8-V output is powered by a buck converter with a load capacity of 100 mA. A Power Good (PG) signal is generated when VBUCK is greater than 90% of its target output voltage. Integrated in the TPS80010 is an 80-mΩ load switch that can be connected to the VBUCK output, allowing more system design flexibility when connecting to multiple loads. The 3.1-V VBOOST output is powered by a boost converter. The VBOOST output voltage is post-regulated by the integrated 3-V LDO. This post-regulation provides a low-noise supply level through the specified battery range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS80010 PMU for Alkaline Battery-Powered Applications datasheet (Rev. B) PDF | HTML 01 Oct 2014
EVM User's guide TPS80010 Evaluation Module User's Guide 07 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos