Home Power management DC/DC power modules Power modules (integrated inductor)

TPS84320

ACTIVE

4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 14.5 Vout (min) (V) 0.8 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 330 Switching frequency (max) (kHz) 780 Features EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 14.5 Vout (min) (V) 0.8 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 330 Switching frequency (max) (kHz) 780 Features EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Control mode current mode Duty cycle (max) (%) 100
B1QFN (RUQ) 47 135 mm² 15 x 9
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 95%
  • Wide-Output Voltage Adjust
    0.8 V to 5.5 V, with 1% Reference Accuracy
  • Optional Split Power Rail Allows
    Input Voltage Down to 1.6 V
  • Adjustable Switching Frequency
    (330 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Overcurrent Protection - Hiccup-Mode
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/TPS84320
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 95%
  • Wide-Output Voltage Adjust
    0.8 V to 5.5 V, with 1% Reference Accuracy
  • Optional Split Power Rail Allows
    Input Voltage Down to 1.6 V
  • Adjustable Switching Frequency
    (330 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Overcurrent Protection - Hiccup-Mode
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/TPS84320

The TPS84320RUQ is an easy-to-use integrated power solution that combines a 3-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as 3 external components and eliminates the loop compensation and magnetics design process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with up to 95% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 3-A rated output current at 85°C ambient temperature without airflow.

The TPS84320 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The TPS84320RUQ is an easy-to-use integrated power solution that combines a 3-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as 3 external components and eliminates the loop compensation and magnetics design process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with up to 95% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 3-A rated output current at 85°C ambient temperature without airflow.

The TPS84320 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS84320 4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution datasheet (Rev. B) 10 Apr 2018
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Test report TI Power Reference Design for Xilinx® Artix®-7 (AC701) 12 May 2014
User guide PMP7977 User's Guide 11 Sep 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note Powering TPS84k Devices from 3.3 V 04 Jan 2013
More literature TPS84k Integrated Power Modules Info Card (Rev. A) 28 Aug 2012
User guide TPS84620EVM-692 6-A, Integrated Power Solution EVM (Rev. A) 24 Aug 2011
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP8571 — Power for Altera Cyclone V (Cyclone 5) FPGA (.75V@.75A) Reference Design

PMP8571 is an easy to use power solution designed using integrated inductor power modules for Altera’s Cyclone 5 FPGA. This design used TPS84621 and TPS84320 along with TPS51200 to generate 5 rails to power the FPGA.
Test report: PDF
Reference designs

PMP8610 — Arria V Power Reference Design

Power Solution Reference Design for Arria V FPGA from Altera.  This solution uses integrated inductor modules for ease of use to help design power solution for Arria V FPGA from Altera.  This design incorporate sequencing need for the PFGA as well.

Special Note

Go to the TPS84 to LMZ3 part number (...)

Test report: PDF
Schematic: PDF
Reference designs

PMP9335 — Multi-output Multi-buck 20W Power Supply for Xilinx Zynq FPGA Applications Reference Design

PMP9335 is designed for Xilinx Zynq FPGA applications utilizing the TPS84A20 and TPS84320. This design uses an external timer to synchronize the switching frequency to 300 kHz. It also employs a controlled power up and power down sequence.
Test report: PDF
Schematic: PDF
Reference designs

TIDEP0011 — Power Solution for C667x DSP AVS Core (CVDD) with Dynamic Voltage Scaling

This reference design aims to supply the AVS core supply (CVDD) in the Keystone Multicore DSPs, mainly the C66x series. The C66x series uses SmartReflex technology to enable the DSP to control its supply voltage. In order to meet this requirement, this design combines a Synchronous Buck Converter (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP7977 — Xilinx Artix 7 FPGA with PMBus Power Management Reference Design

The Artix 7 power management reference design board uses power modules, linear regulators, and a PMBus compliant system controller to supply all required core and auxiliary voltages needed by the FPGA, including DDR memory termination. A Digital Power graphical user interface is used to monitor the (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
B1QFN (RUQ) 47 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos