Product details

Number of ADC channels 0 Number of DAC channels 1 Analog inputs 2 Analog outputs 2 Rating Automotive ADC SNR (typ) (dB) 0 DAC SNR (typ) (dB) 0 Operating temperature range (°C) -40 to 105
Number of ADC channels 0 Number of DAC channels 1 Analog inputs 2 Analog outputs 2 Rating Automotive ADC SNR (typ) (dB) 0 DAC SNR (typ) (dB) 0 Operating temperature range (°C) -40 to 105
TQFP (PBS) 32 49 mm² 7 x 7
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (CL = 200 pF, RL = 0)
  • 2.7-V Operation
  • Two Differential Microphone Inputs, One Differential Earphone Output, and One Single-Ended Earphone Output
  • Programmable Gain Amplifiers for Transmit, Receive, Sidetone, and Volume Control
  • Earphone Mute and Microphone Mute
  • On-Chip I2C Bus, Which Provides a Simple, Standard, Two-Wire Serial Interface With Digital ICs
  • Programmable for 15-Bit Linear Data or 8-Bit Companded (u-Law or A-Law) Data
  • Available in a 32-Pin Thin Quad Flatpack (TQFP) Package
  • Designed for Analog and Digital Wireless Handsets and Telecommunications Applications
  • Dual-Tone Multifrequency (DTMF) and Single Tone Generator
  • Pulse Density Modulated (PDM) Buzzer Output

VBAP is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (CL = 200 pF, RL = 0)
  • 2.7-V Operation
  • Two Differential Microphone Inputs, One Differential Earphone Output, and One Single-Ended Earphone Output
  • Programmable Gain Amplifiers for Transmit, Receive, Sidetone, and Volume Control
  • Earphone Mute and Microphone Mute
  • On-Chip I2C Bus, Which Provides a Simple, Standard, Two-Wire Serial Interface With Digital ICs
  • Programmable for 15-Bit Linear Data or 8-Bit Companded (u-Law or A-Law) Data
  • Available in a 32-Pin Thin Quad Flatpack (TQFP) Package
  • Designed for Analog and Digital Wireless Handsets and Telecommunications Applications
  • Dual-Tone Multifrequency (DTMF) and Single Tone Generator
  • Pulse Density Modulated (PDM) Buzzer Output

VBAP is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The voice-band audio processor (VBAP) is designed to perform transmit encoding analog/digital (A/D) conversion, receive decoding digital/analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The device operates in either the 15-bit linear or 8-bit companded (µ-law or A-Law) mode, which is selectable through the I2C interface. The VBAP generates its own internal clocks from a 2.048-MHz master clock input.

The voice-band audio processor (VBAP) is designed to perform transmit encoding analog/digital (A/D) conversion, receive decoding digital/analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The device operates in either the 15-bit linear or 8-bit companded (µ-law or A-Law) mode, which is selectable through the I2C interface. The VBAP generates its own internal clocks from a 2.048-MHz master clock input.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Voice-Band Audio Processor (VBAP) datasheet (Rev. B) 30 Apr 2008
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PBS) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos