TWL6032
Fully Integrated Power Management IC (PMIC) with Power Path and Battery Charger
TWL6032
- Five Highly Efficient Buck Converters
- One 3 MHz, 0.6 to 2.1 V at 5.0 A, DVS-Capable
- One 6 MHz, 0.6 to 2.1 V at 2.5 A, DVS-Capable
- Three 6 MHz, 0.6 to 2.1 V at 1.1 A, One Is DVS-Capable
- Extended Mode for Higher Output Voltages
- 11 General-Purpose Low-Dropout Voltage Regulators (LDOs)
- Six 1.0 to 3.3 V at 0.2 A With Battery or Preregulated Supply:
- One Can be Used as Vibrator Driver
- One 1.0 to 3.3 V at 50 mA With Battery or Preregulated Supply
- One Low-Noise 1.0 to 3.3 V at 50 mA With Battery or Preregulated Supply
- One 3.3 V at 100 mA USB LDO
- Two LDOs for TWL6032 Internal Use
- Six 1.0 to 3.3 V at 0.2 A With Battery or Preregulated Supply:
- USB OTG Module:
- ID Detection, Accessory Charger Adapter (ACA) Support
- Accessory Detection Protocol (ADP) Support
- Backup Battery Charger
- 12-Bit Sigma-Delta Analog-to-Digital Converter (ADC) With 19 Input Channels:
- Seven External Input Channels
- 13-Bit Coulomb Counter With Four Programmable Integration Periods
- Low-Power Consumption:
- 8 µA in BACKUP State
- 20 µA in WAIT-ON State
- 110 µA in SLEEP State, With Two DC-DC Converters Active
- Real-Time Clock (RTC) With Timer and Alarm Wake-Up:
- Three Buffered 32-kHz Outputs
- SIM and SD/MMC Card Detections
- Two Digital PWM Outputs
- Thermal Monitoring:
- High-Temperature Warning
- Thermal Shutdown
- Control:
- Configurable Power-Up and Power-Down Sequences (OTP Memory)
- Configurable Sequences Between SLEEP and ACTIVE States (OTP Memory)
- Three Digital Output Signals that can be Included in the Startup Sequence to Control External Devices
- Two Inter-Integrated Circuit (I2C) Interfaces
- All Resources Configurable by I2C
- System Voltage Regulator and Battery Charger With Power Path From USB:
- Input Current Limit to Comply With USB Standard
- 3-MHz Switched-Mode Regulator With Integrated Power FET for up to 2.0-A Current
- Dedicated Control Loop for Battery Current and Voltage
- External Low-Ohmic FET for Power Path and Battery Charging
- Boost Mode Operation for USB OTG
- Supplement Mode to Deliver Current From Battery During Power Path Operation
- Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
- Safety Timer and Reset Control
- Thermal Protection
- Input/Output Overvoltage Protection
- Charging Indicator LED Driver
- Compliant With:
- USB 2.0
- OTG and EH 2.0
- USB Battery Charging 1.2
- YD/T 1591-2006
- Japanese Battery Charging Guidelines (JEITA)
- Battery Voltage Range From 2.5 to 5.5 V
- Package 5.21-mm × 5.36-mm 155-Pin WCSP
The TWL6032 device is an integrated power-management integrated circuit (PMIC) for applications powered by a rechargeable battery. The device provides five configurable step-down converters with a current capability of up to 5.0 A for memory, processor core, I/O, auxiliary, preregulation for LDOs, and so forth. The device also contains nine LDO regulators for external use that can be supplied from a battery or a preregulated supply. The power-up and power-down controller is configurable and can support any power-up or power-down sequence (programmed in OTP memory). The RTC provides three 32-kHz clock outputs: seconds, minutes, hours, day, month, and year information; as well as alarm wakeup and timer. The TWL6032 device supports 32-kHz clock generation based on a crystal oscillator.
The device integrates a switched-mode system supply regulator from a USB connector. The switched-mode regulator includes power paths from the USB and battery with supplemental mode for immediate startup, even with an empty battery. The battery switch uses an external low-ohmic PMOS transistor allowing minimal serial resistance during fast charging and when operating from battery. The device can also be used without the external PMOS transistor; in this case, the battery is always tied to the system supply and the switched-mode regulator is used for battery charging.
The TWL6032 device is available in a 155-pin WCSP package, 5.21 mm × 5.36 mm with a 0.4-mm ball pitch.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TWL6032 Fully Integrated Power Management with Power Path and Battery Charger datasheet (Rev. B) | PDF | HTML | 18 Aug 2014 |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
EVM User's guide | TWL6032 Evaluation Module (EVM) User’s Guide | 08 May 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TWL6032EVM — TWL6032 Evaluation Module
TWL4030SW-LINUX — Linux Driver for TWL4030
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- twl4030
- (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 155 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.