UA79

ACTIVE

1.5-A, negative linear voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM79 ACTIVE 1.5-A, negative linear voltage regulator Wider voltage range
TPS7A33 ACTIVE 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable Wider voltage range

Product details

Output options Adjustable Output, Negative Output Iout (max) (A) 1.5 Vin (max) (V) -7 Vin (min) (V) -25 Vout (max) (V) -5 Vout (min) (V) -8 Fixed output options (V) -8, -5 Noise (µVrms) 125 Iq (typ) (mA) 1.5 Thermal resistance θJA (°C/W) 19 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
Output options Adjustable Output, Negative Output Iout (max) (A) 1.5 Vin (max) (V) -7 Vin (min) (V) -25 Vout (max) (V) -5 Vout (min) (V) -8 Fixed output options (V) -8, -5 Noise (µVrms) 125 Iq (typ) (mA) 1.5 Thermal resistance θJA (°C/W) 19 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • 3-Terminal Regulators
  • Output Current up to 1.5 A
  • No External Components
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

  • 3-Terminal Regulators
  • Output Current up to 1.5 A
  • No External Components
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement Series µA7900 in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current limiting and thermal shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement Series µA7900 in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current limiting and thermal shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet uA7900 Series datasheet (Rev. H) 30 Nov 2006
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Analog Design Journal How to pick a linear regulator for noise-sensitive applications 22 Jan 2013
Application note ANY-OUT™ LDO Controlled by I2C™ IO Expander Device (Rev. A) 20 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-220 (KCS) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos