Home Power management Gate drivers Low-side drivers

UC1710

ACTIVE

6-A/6-A single-channel gate driver with 5-V UVLO and split ground

Product details

Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 6 Input supply voltage (min) (V) 4.7 Input supply voltage (max) (V) 18 Features Thermal shutdown Operating temperature range (°C) -55 to 125 Rise time (ns) 25 Fall time (ns) 20 Propagation delay time (µs) 0.035 Input threshold CMOS Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Military Driver configuration Complementary
Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 6 Input supply voltage (min) (V) 4.7 Input supply voltage (max) (V) 18 Features Thermal shutdown Operating temperature range (°C) -55 to 125 Rise time (ns) 25 Fall time (ns) 20 Propagation delay time (µs) 0.035 Input threshold CMOS Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Military Driver configuration Complementary
CDIP (JG) 8 64.032 mm² 9.6 x 6.67
  • Totem Pole Output with 6A Source/Sink Drive
  • 3ns Delay
  • 20ns Rise and Fall Time into 2.2nF
  • 8ns Rise and Fall Time into 30nF
  • 4.7V to 18V Operation
  • Inverting and Non-Inverting Outputs
  • Under-Voltage Lockout with Hysteresis
  • Thermal Shutdown Protection
  • MINIDIP and Power Packages
  • Totem Pole Output with 6A Source/Sink Drive
  • 3ns Delay
  • 20ns Rise and Fall Time into 2.2nF
  • 8ns Rise and Fall Time into 30nF
  • 4.7V to 18V Operation
  • Inverting and Non-Inverting Outputs
  • Under-Voltage Lockout with Hysteresis
  • Thermal Shutdown Protection
  • MINIDIP and Power Packages

The UC1710 family of FET drivers is made with a high-speed Schottky process to interface between low-level control functions and very high-power switching devices-particularly power MOSFET\x92s. These devices accept low-current digital inputs to activate a high-current, totem pole output which can source or sink a minimum of 6A.

Supply voltages for both VIN and VC can independently range from 4.7V to 18V. These devices also feature under-voltage lockout with hysteresis.

The UC1710 is packaged in an 8-pin hermetically sealed dual in-line package for \x9655°C to +125°C operation. The UC2710 and UC3710 are specified for a temperature range of \x9640°C to +85°C and 0°C to +70°C respectively and are available in either an 8-pin plastic dual in-line or a 5-pin, TO-220 package. Surface mount devices are also available.

The UC1710 family of FET drivers is made with a high-speed Schottky process to interface between low-level control functions and very high-power switching devices-particularly power MOSFET\x92s. These devices accept low-current digital inputs to activate a high-current, totem pole output which can source or sink a minimum of 6A.

Supply voltages for both VIN and VC can independently range from 4.7V to 18V. These devices also feature under-voltage lockout with hysteresis.

The UC1710 is packaged in an 8-pin hermetically sealed dual in-line package for \x9655°C to +125°C operation. The UC2710 and UC3710 are specified for a temperature range of \x9640°C to +85°C and 0°C to +70°C respectively and are available in either an 8-pin plastic dual in-line or a 5-pin, TO-220 package. Surface mount devices are also available.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet High Current FET Driver datasheet 05 Sep 1999
* SMD UC1710 SMD 5962-01520 21 Jun 2016
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application note Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 08 Sep 2023
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CDIP (JG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos