UC1825A-DIE

ACTIVE

Space-grade, 30-V input, 2-A dual-output 1-MHz PWM controller in DIE

Product details

Operating temperature range (°C) 25 to 25 Control mode Current Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Space Features Error amplifier, Leading edge blanking, Soft start, Synchronization pin Duty cycle (max) (%) 50
Operating temperature range (°C) 25 to 25 Control mode Current Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Space Features Error amplifier, Leading edge blanking, Soft start, Synchronization pin Duty cycle (max) (%) 50
  • Rad-Tolerant: 30 kRad (Si) TID(1)
  • Compatible With Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem Pole Outputs
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Startup Current
  • Pulse-by-Pulse Current Limiting Comparator
  • Latched Overcurrent Comparator With Full Cycle Restart

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.

  • Rad-Tolerant: 30 kRad (Si) TID(1)
  • Compatible With Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem Pole Outputs
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Startup Current
  • Pulse-by-Pulse Current Limiting Comparator
  • Latched Overcurrent Comparator With Full Cycle Restart

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.

The UC1825A-DIE PWM controller is an improved version of the standard UC1825 family. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current limit threshold is assured to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead time control. Frequency accuracy is improved to 6%. Startup supply current, typically 100 μA, is ideal for off-line applications. The output drivers are redesigned to actively sink current during UVLO at no expense to the startup current specification. In addition each output is capable of 2-A peak currents during transitions.

The UC1825A-DIE PWM controller is an improved version of the standard UC1825 family. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current limit threshold is assured to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead time control. Frequency accuracy is improved to 6%. Startup supply current, typically 100 μA, is ideal for off-line applications. The output drivers are redesigned to actively sink current during UVLO at no expense to the startup current specification. In addition each output is capable of 2-A peak currents during transitions.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H5001-SP ACTIVE Radiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification More feature rich QML-qualified radiation-hardened PWM controller family with KGD option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Rad-Tolerant, High-Speed PWM Controller datasheet 05 Jun 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos