UC282

ACTIVE

3-A, ultra-low-dropout voltage regulator with reverse current protection from -40°C to 100°C

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A84A ACTIVE 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good Alternative product with ultra-low-noise performance, better accuracy and lower dropout voltage

Product details

Vin (min) (V) 1.7 Vin (max) (V) 7.5 Iout (max) (A) 3 Operating temperature range (°C) -40 to 100 Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 6 Features Reverse Current Protection Iq (typ) (µA) 30000
Vin (min) (V) 1.7 Vin (max) (V) 7.5 Iout (max) (A) 3 Operating temperature range (°C) -40 to 100 Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 6 Features Reverse Current Protection Iq (typ) (µA) 30000
TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Fast Transient Response
  • 10-mA to 3-A Load Current
  • Short Circuit Protection
  • Maximum Dropout of 450-mV at 3-A Load Current
  • Separate Bias and VIN Pins
  • Available in Adjustable or Fixed-Output Voltages
  • 5-Pin Package Allows Kelvin Sensing of Load Voltage
  • Reverse Current Protection

All trademarks are the property of their respective owners.

  • Fast Transient Response
  • 10-mA to 3-A Load Current
  • Short Circuit Protection
  • Maximum Dropout of 450-mV at 3-A Load Current
  • Separate Bias and VIN Pins
  • Available in Adjustable or Fixed-Output Voltages
  • 5-Pin Package Allows Kelvin Sensing of Load Voltage
  • Reverse Current Protection

All trademarks are the property of their respective owners.

The UC382 is a low-dropout-linear regulator providing a quick response to fast load changes. Combined with its precision on-board reference, the UC382 excels at driving GTL and BTL buses. Due to its fast response to load transients, the total capacitance required to decouple the regulator's output can be significantly decreased when compared to standard LDO linear regulators.

Dropout voltage (VIN to VOUT) is only 450 mV maximum at 100°C and 350 mV typical at 3-A load.

The onboard bandgap reference is stable with temperature and scaled for a 1.2-V input to the internal-power amplifier. The UC382 is available in fixed-output voltages of 1.5 V, 2.1 V, or 2.5 V. The output voltage of the adjustable version can be set with two external resistors. If the external resistors are omitted, the output voltage defaults to 1.2 V.

The UC382 is a low-dropout-linear regulator providing a quick response to fast load changes. Combined with its precision on-board reference, the UC382 excels at driving GTL and BTL buses. Due to its fast response to load transients, the total capacitance required to decouple the regulator's output can be significantly decreased when compared to standard LDO linear regulators.

Dropout voltage (VIN to VOUT) is only 450 mV maximum at 100°C and 350 mV typical at 3-A load.

The onboard bandgap reference is stable with temperature and scaled for a 1.2-V input to the internal-power amplifier. The UC382 is available in fixed-output voltages of 1.5 V, 2.1 V, or 2.5 V. The output voltage of the adjustable version can be set with two external resistors. If the external resistors are omitted, the output voltage defaults to 1.2 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet UC282-x, UC382-x: Fast LDO Linear Regulator datasheet (Rev. B) 23 Feb 2004
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
User guide DEM-TO263LDO Demonstration Fixture 15 Oct 2003
Application note High Current LDO Linear Reglators (UCCx81-ADJ, UCx82-ADJ, UCCx83-ADJ, UCx85-AD 07 May 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-220 (KC) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos