UC2825A

ACTIVE

30V, 2A double ended 1MHz PWM controller with 9.2V/8.4V UVLO and 50% duty cycle, -40C to 85C

Product details

Vin (max) (V) 22 Operating temperature range (°C) -40 to 85 Control mode Current, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Leading edge blanking, Multi-topology, Programmable max duty cycle, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 22 Operating temperature range (°C) -40 to 85 Control mode Current, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Leading edge blanking, Multi-topology, Programmable max duty cycle, Soft start, Synchronization pin Duty cycle (max) (%) 50
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet High-Speed PWM Controller datasheet (Rev. F) PDF | HTML 14 Jul 2022
Application note U-128 The UC3823A,B and UC3825A,B Enhanced Generation of PWM Controllers 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos