UC2853A

ACTIVE

63kHz bipolar continuous conduction mode (CCM) PFC controller, –40°C to 105°C

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28180 ACTIVE 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response Improved iTHD, gate drive, protections, and efficiency with better accuracy

Product details

Vin (max) (V) 40 Operating temperature range (°C) -40 to 105 Control mode CCM Topology Boost, PFC controller Rating Catalog Features Average current mode, Continuous Control Mode, Overvoltage protection Duty cycle (max) (%) 95
Vin (max) (V) 40 Operating temperature range (°C) -40 to 105 Control mode CCM Topology Boost, PFC controller Rating Catalog Features Average current mode, Continuous Control Mode, Overvoltage protection Duty cycle (max) (%) 95
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Complete 8-pin Power Factor Solution
  • Reduced External Components
  • RMS Line Voltage Compensation
  • Precision Multiplier/Squarer/Divider
  • Internal 63 kHz Synchronizable Oscillator
  • Average Current Mode PWM Control
  • Overvoltage Protection Comparator
  • High Current, Clamped Gate Driver
  • Complete 8-pin Power Factor Solution
  • Reduced External Components
  • RMS Line Voltage Compensation
  • Precision Multiplier/Squarer/Divider
  • Internal 63 kHz Synchronizable Oscillator
  • Average Current Mode PWM Control
  • Overvoltage Protection Comparator
  • High Current, Clamped Gate Driver

The UC2853A provides simple, yet high performance active power factor correction. Using the same control technique as the UC1854, this 8-pin device exploits a simplified architecture and an internal oscillator to minimize external component count. The UC2853A incorporates a precision multiplier/squarer/divider circuit, voltage and current loop error amplifiers, and a precision voltage reference to implement average current mode control with RMS line voltage compensation. This control technique maintains constant loop gain with changes in input voltage, which minimizes input line current distortion over the worldwide input voltage range.

The internal 63kHz oscillator includes an external clock input, allowing synchronization to downstream converters. Additionally, the device features an overvoltage protection comparator, a clamped MOSFET gate driver which self-biases low during undervoltage lockout, and low startup and supply current.

The UC2853A is identical to the UC2853 except the internal oscillator frequency has been reduced from 75kHz to 63kHz. The switching frequency is lowered in order to keep the second harmonic of the switching frequency below a 150kHz. For EMI specifications at 150kHz this makes it easier for a design to meet system requirements.

These devices are available in 8-pin PDIP (P) and SOIC (D) packages. The UC2853A is specified for operation from –40°C to 105°C.

The UC2853A provides simple, yet high performance active power factor correction. Using the same control technique as the UC1854, this 8-pin device exploits a simplified architecture and an internal oscillator to minimize external component count. The UC2853A incorporates a precision multiplier/squarer/divider circuit, voltage and current loop error amplifiers, and a precision voltage reference to implement average current mode control with RMS line voltage compensation. This control technique maintains constant loop gain with changes in input voltage, which minimizes input line current distortion over the worldwide input voltage range.

The internal 63kHz oscillator includes an external clock input, allowing synchronization to downstream converters. Additionally, the device features an overvoltage protection comparator, a clamped MOSFET gate driver which self-biases low during undervoltage lockout, and low startup and supply current.

The UC2853A is identical to the UC2853 except the internal oscillator frequency has been reduced from 75kHz to 63kHz. The switching frequency is lowered in order to keep the second harmonic of the switching frequency below a 150kHz. For EMI specifications at 150kHz this makes it easier for a design to meet system requirements.

These devices are available in 8-pin PDIP (P) and SOIC (D) packages. The UC2853A is specified for operation from –40°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UC2853A High Power Factor Preregulator datasheet (Rev. A) 10 Jan 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos