UC3872

ACTIVE

Resonant lamp ballast controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 24 Operating temperature range (°C) 0 to 70 Rating Catalog Features Soft Start
Vin (min) (V) 4.5 Vin (max) (V) 24 Operating temperature range (°C) 0 to 70 Rating Catalog Features Soft Start
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Controls Different Types of Lamps: Cold Cathode Fluorescent, Neon, and Gas Discharge
  • Zero Voltage Switching (ZVS) of Push-Pull Drivers
  • Accurate Control of Lamp Current
  • Variable Lamp Intensity Control
  • 1\xB5A Disable Current
  • 4.5V to 24V Operation
  • Open Lamp Detection Circuitry
  • Controls Different Types of Lamps: Cold Cathode Fluorescent, Neon, and Gas Discharge
  • Zero Voltage Switching (ZVS) of Push-Pull Drivers
  • Accurate Control of Lamp Current
  • Variable Lamp Intensity Control
  • 1\xB5A Disable Current
  • 4.5V to 24V Operation
  • Open Lamp Detection Circuitry

The UC3872 is a resonant lamp ballast controller optimized for driving cold cathode fluorescent, neon, and other gas discharge lamps. The resonant power stage develops a sinusoidal lamp drive voltage, and minimizes switching loss and EMI generation. Lamp intensity adjustment is accomplished with a buck regulator, which is synchronized to the external power stage\x92s resonant frequency. Suitable for automotive and battery powered applications, the UC3872 draws only 1\xB5A when disabled.

Soft start and open lamp detect circuitry have been incorporated to minimize component stresses. Open lamp detection is enabled at the completion of a soft start cycle. The chip is optimized for smooth duty cycle control to 100%.

Other features include a precision 1.2% reference, undervoltage lockout, and accurate minimum and maximum frequency control.

The UC3872 is a resonant lamp ballast controller optimized for driving cold cathode fluorescent, neon, and other gas discharge lamps. The resonant power stage develops a sinusoidal lamp drive voltage, and minimizes switching loss and EMI generation. Lamp intensity adjustment is accomplished with a buck regulator, which is synchronized to the external power stage\x92s resonant frequency. Suitable for automotive and battery powered applications, the UC3872 draws only 1\xB5A when disabled.

Soft start and open lamp detect circuitry have been incorporated to minimize component stresses. Open lamp detection is enabled at the completion of a soft start cycle. The chip is optimized for smooth duty cycle control to 100%.

Other features include a precision 1.2% reference, undervoltage lockout, and accurate minimum and maximum frequency control.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS922052 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming optimized topology
NEW TPS923655 ACTIVE 65-V, 4-A boost or buck-boost LED driver with inductive fast dimming and spread spectrum More dimming options, better dimming performance and better efficiency for LED

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Resonant Lamp Ballast Controller datasheet 05 Sep 1999
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note U-141 Resonant Fluorescent Lamp Converter Provides Efficient and Compact 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos