Home Power management Gate drivers Isolated gate drivers

UCC21540

ACTIVE

5.7kVrms 4A/6A dual-channel isolated gate driver with dual inputs, DT pin & 8V UVLO in DW or DWK pkg

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC21550 ACTIVE 4A/6A, 5-kVRMS dual-channel isolated gate driver with DIS and DT pins for IGBT Improved CMTI, faster VDD startup

Product details

Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 6 Features Disable, Programmable dead time Output VCC/VDD (max) (V) 18 Output VCC/VDD (min) (V) 9.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.028 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 1414 Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 8
Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 6 Features Disable, Programmable dead time Output VCC/VDD (max) (V) 18 Output VCC/VDD (min) (V) 9.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.028 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 1414 Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DWK) 14 106.09 mm² 10.3 x 10.3
  • Wide body package options
    • DW SOIC-16: pin-2-pin to UCC21520
    • DWK SOIC-14: 3.3 mm Ch-2-Ch spacing
  • Up to 4A peak source and 6A peak sink output
  • Up to 18V VDD output drive supply
    • 5V and 8V VDD UVLO options
  • CMTI greater than 125V/ns
  • Switching parameters:
    • 33ns typical propagation delay
    • 6ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • Resistor-programmable dead time
  • TTL and CMOS compatible inputs
  • Safety-related certifications (planned):
    • 8000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5700VRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2022
  • Wide body package options
    • DW SOIC-16: pin-2-pin to UCC21520
    • DWK SOIC-14: 3.3 mm Ch-2-Ch spacing
  • Up to 4A peak source and 6A peak sink output
  • Up to 18V VDD output drive supply
    • 5V and 8V VDD UVLO options
  • CMTI greater than 125V/ns
  • Switching parameters:
    • 33ns typical propagation delay
    • 6ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • Resistor-programmable dead time
  • TTL and CMOS compatible inputs
  • Safety-related certifications (planned):
    • 8000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5700VRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2022

The UCC2154x is an isolated dual channel gate driver family designed with up to 4 A/6 A peak source/sink current to drive power MOSFET, IGBT, and GaN transistors. UCC2154x in DWK package also offers 3.3-mm minimum channel-to-channel spacing, which facilitates higher bus voltage.

The UCC2154x family can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 125-V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and negative voltage handling for up to –5-V spikes for 50 ns on input pins. All supplies have UVLO protection.

The UCC2154x is an isolated dual channel gate driver family designed with up to 4 A/6 A peak source/sink current to drive power MOSFET, IGBT, and GaN transistors. UCC2154x in DWK package also offers 3.3-mm minimum channel-to-channel spacing, which facilitates higher bus voltage.

The UCC2154x family can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 125-V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and negative voltage handling for up to –5-V spikes for 50 ns on input pins. All supplies have UVLO protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC21542 ACTIVE 5.7kVrms,4A/6A dual-channel isolated gate driver w/ 8V UVLO, 3.3mm channel to channel spacing option Non-Programmable deadtime version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet UCC2154x Reinforced Isolation Dual-Channel Gate Driver With 3.3mm Channel-to-Channel Spacing Option datasheet (Rev. E) PDF | HTML 08 Nov 2024
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 16 May 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
White paper Understanding failure modes in isolators (Rev. B) PDF | HTML 29 Jan 2024
Application note Impact of Narrow Pulse Widths in Gate Driver Circuits (Rev. A) PDF | HTML 25 Jan 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
Certificate UCC21540 CQC Certificate of Product Certification 17 Aug 2023
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance 26 Oct 2021
Certificate CQC19001226951 05 Feb 2021
Test report Peak Efficiency at 99%, 585-W High-Voltage Buck Reference Design 24 Apr 2020
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Certificate UL Certification E181974 Vol 4. Sec 9 (Rev. A) 22 Jul 2019
User guide Gate Drive Voltage vs. Efficiency 25 Apr 2019
White paper Impact of an isolated gate driver (Rev. A) 20 Feb 2019
EVM User's guide Using the UCC21540EVM 27 Jul 2018
White paper Driving the future of HEV/EV with high-voltage solutions (Rev. B) 16 May 2018
White paper Cities grow smarter through innovative semiconductor technologies 07 Jul 2017
Application note UCC21520, a Universal Isolated Gate Driver with Fast Dynamic Response (Rev. A) PDF | HTML 05 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21540EVM — 5.0-kVrms Isolated Dual-Channel Gate Driver With 3.3mm Channel-to-Channel Spacing Evaluation Module

UCC21540EVM is designed for evaluating UCC21540, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM serves as a reference design for driving power MOSFETs with up to 18V drive voltage, UCC21540 pin function identification, components (...)
User guide: PDF
Not available on TI.com
Simulation model

UCC21540 PSpice Transient Model

SLUM656.ZIP (19 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the UCC21540

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DWK) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos