UCC2305-Q1

ACTIVE

Automotive 5V to 18V HID Lamp controller

Product details

Operating temperature range (°C) -40 to 105 Rating Automotive Features Soft switching
Operating temperature range (°C) -40 to 105 Rating Automotive Features Soft switching
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Qualified for Automotive Applications
  • Regulates Lamp Power
  • Compensates For Lamp Temperature
  • Fixed Frequency Operation
  • Current Mode Control
  • Overcurrent Protected
  • Overvoltage Shutdown
  • Open and Short Protected
  • High-Current FET Drive Output
  • Operates Over Wide Battery Voltage Range:
    5 V to 18 V

  • Qualified for Automotive Applications
  • Regulates Lamp Power
  • Compensates For Lamp Temperature
  • Fixed Frequency Operation
  • Current Mode Control
  • Overcurrent Protected
  • Overvoltage Shutdown
  • Open and Short Protected
  • High-Current FET Drive Output
  • Operates Over Wide Battery Voltage Range:
    5 V to 18 V

The UCC2305 integrates all of the functions required to control and drive one HID lamp. The UCC2305 is tailored to the demanding, fast turn-on requirements of automobile headlamps, but is also applicable to all other lighting applications where HID lamps are selected. HID lamps are ideal for any lighting applications that can benefit from very high efficiency, blue-white light color, small physical lamp size, and very long life.

The UCC2305 contains a complete current mode pulse-width modulator, a lamp power regulator, lamp temperature compensation, and total fault protection. Lamp temperature compensation is critical for automobile headlamps, because without compensation, light output varies dramatically from a cold lamp to one that is fully warmed up.

The UCC2305 is tested for full performance with ambient temperature from –40°C to 105°C.

The UCC2305 integrates all of the functions required to control and drive one HID lamp. The UCC2305 is tailored to the demanding, fast turn-on requirements of automobile headlamps, but is also applicable to all other lighting applications where HID lamps are selected. HID lamps are ideal for any lighting applications that can benefit from very high efficiency, blue-white light color, small physical lamp size, and very long life.

The UCC2305 contains a complete current mode pulse-width modulator, a lamp power regulator, lamp temperature compensation, and total fault protection. Lamp temperature compensation is critical for automobile headlamps, because without compensation, light output varies dramatically from a cold lamp to one that is fully warmed up.

The UCC2305 is tested for full performance with ambient temperature from –40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW LP8865U-Q1 ACTIVE Automotive, 65-V 2-A boost LED driver with flexible dimming option Wider VIN and higher dimming frequency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC2305-Q1 HID Lamp Controller datasheet 21 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos