Home Power management Gate drivers Low-side drivers

UCC27524A

ACTIVE

5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and negative input voltage handling

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27624 ACTIVE 5A/5A dual-channel gate driver with 4V UVLO, 30V VDD and low propagation delay Higher drive strength, higher voltage range and lower propagation delay

Product details

Number of channels 2 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Enable pin Operating temperature range (°C) -40 to 140 Rise time (ns) 7 Fall time (ns) 6 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Dual, Non-Inverting
Number of channels 2 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Enable pin Operating temperature range (°C) -40 to 140 Rise time (ns) 7 Fall time (ns) 6 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Dual, Non-Inverting
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Industry-standard pin out
  • Two independent gate-drive channels
  • 5A peak source and sink-drive current
  • Independent-enable function for each output
  • TTL and CMOS compatible logic threshold independent of supply voltage
  • Hysteretic-logic thresholds for high noise immunity
  • Ability to handle negative voltages (–5V) at inputs
  • Inputs and enable pin-voltage levels not restricted by VDD pin bias supply voltage
  • 4.5V to 18V single-supply range
  • Outputs held low during VDD-UVLO (ensures glitch-free operation at power up and power down)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (6ns and 10ns typical)
  • 1ns typical delay matching between 2-channels
  • Two outputs are paralleled for higher drive current
  • Outputs held in low when inputs floating
  • SOIC-8, HVSSOP-8 PowerPAD™ package options
  • Operating junction temperature range of –40 to 150°C
  • Industry-standard pin out
  • Two independent gate-drive channels
  • 5A peak source and sink-drive current
  • Independent-enable function for each output
  • TTL and CMOS compatible logic threshold independent of supply voltage
  • Hysteretic-logic thresholds for high noise immunity
  • Ability to handle negative voltages (–5V) at inputs
  • Inputs and enable pin-voltage levels not restricted by VDD pin bias supply voltage
  • 4.5V to 18V single-supply range
  • Outputs held low during VDD-UVLO (ensures glitch-free operation at power up and power down)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (6ns and 10ns typical)
  • 1ns typical delay matching between 2-channels
  • Two outputs are paralleled for higher drive current
  • Outputs held in low when inputs floating
  • SOIC-8, HVSSOP-8 PowerPAD™ package options
  • Operating junction temperature range of –40 to 150°C

The UCC27524A device is a dual-channel, high-speed, low-side, gate-driver device capable of effectively driving MOSFET and IGBT power switches. The UCC27524A is a variant of the UCC2752x family. The UCC27524A adds the ability to handle –5V directly at the input pins for increased robustness. The UCC27524A is a dual non-inverting driver. Using a design that inherently minimizes shoot-through current, the UCC27524A is capable of delivering high-peak current pulses of up to 5A source and 5A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay typically 17ns. In addition, the drivers feature matched internal propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with a single input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC27524A device is a dual-channel, high-speed, low-side, gate-driver device capable of effectively driving MOSFET and IGBT power switches. The UCC27524A is a variant of the UCC2752x family. The UCC27524A adds the ability to handle –5V directly at the input pins for increased robustness. The UCC27524A is a dual non-inverting driver. Using a design that inherently minimizes shoot-through current, the UCC27524A is capable of delivering high-peak current pulses of up to 5A source and 5A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay typically 17ns. In addition, the drivers feature matched internal propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with a single input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet UCC27524A Dual 5A, High-Speed, Low-Side Gate Driver With Negative Input Voltage Capability datasheet (Rev. C) PDF | HTML 13 Jun 2024
Application note Why use a Gate Drive Transformer? PDF | HTML 04 Mar 2024
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application note Improving Efficiency of DC-DC Conversion through Layout 07 May 2019
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Technical article Know your gate driver PDF | HTML 23 Mar 2017
Technical article How to achieve higher system efficiency- part one: high-current gate drivers PDF | HTML 16 Nov 2016
Technical article The secret life of MOSFET/IGBT gate drivers PDF | HTML 14 Sep 2015
EVM User's guide Using the UCC27714EVM-551 (Rev. A) 14 Sep 2015
White paper Advancing Power Supply Solutions Through the Promise of GaN 24 Feb 2015
More literature Design Review of a Full-Featured 350-W Offline Power Converter 29 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27423-4-5-Q1EVM — UCC2742xQ1 Dual 4-A High-Speed Low-Side MOSFET Drivers With Enable Evaluation Module (EVM)

The UCC2742xQ1 EVM is a high-speed dual MOSFET evaluation module that provides a test platform for a quick and easy startup of the UCC2742xQ1 driver. Powered by a single 4V to 15V external supply, and featuring a comprehensive set of test points and jumpers. All of the devices have separate input (...)
User guide: PDF
Not available on TI.com
Evaluation board

UCC27714EVM-551 — UCC27714 600W Phase Shifted Full Bridge Converter Evaluation Module

This 600W EVM was designed to demonstrate how the UCC28950 control IC, UCC27524A and UCC27714 gate drivers could be used in a phase shifted full bridge converter that achieves ZVS from 50 to 100% load. 

User guide: PDF
Not available on TI.com
Simulation model

UCC27524 PSpice Transient Model

SLUM243.ZIP (28 KB) - PSpice Model
Simulation model

UCC27524 TINA-TI Transient Reference Design

SLUM257.TSC (89 KB) - TINA-TI Reference Design
Simulation model

UCC27524 TINA-TI Transient Spice Model

SLUM256.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

SLURB22 UCC2752X Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27523 5-A/5-A dual-channel gate driver with 5-V UVLO, inverting inputs, and enable UCC27524 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and 1-ns delay Matching UCC27524A 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and negative input voltage handling UCC27524A-Q1 Automotive 5-A/5-A dual-channel gate driver with 5-V UVLO and negative input voltage handling UCC27524A1-Q1 Automotive 5-A/5-A dual-channel gate driver with 5-V UVLO and negative input voltage handling UCC27525 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and inverting/non-inverting inputs UCC27526 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and dual TTL inputs UCC27527 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, dual CMOS inputs UCC27528 5-A/5-A dual-channel gate driver with 5-V UVLO, CMOS inputs, and enable UCC27528-Q1 Automotive 5-A/5-A dual-channel gate driver with 5-V UVLO and CMOS inputs
Calculation tool

SLURB23 UCC27524A Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27524A 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and negative input voltage handling
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDM-1001 — Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000™ MCUs

Resonant converters are popular DC-DC converters frequently used in server, telecom, automotive, industrial and other power supply applications. Their high performance (efficiency, power density, etc.), improving requirements of the various industry standards, and the ever increasing power density (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010216 — 16s battery pack reference design with low-side MOSFET control for large capacity applications

This reference design is a low standby and ship-mode current consumption and high cell voltage accuracy 16s Lithium-ion (Li-ion) LiFePO4 battery pack. The design monitors each cell voltage, pack current, cell and MOSFET temperature with high accuracy and protects the Li-ion and LiFePO4 battery (...)
Design guide: PDF
Reference designs

TIDA-01367 — Cavium CN99xx Thunder X2 CPU PMBus VDD/VDD SRAM core power design

The TIDA-01367 reference design uses the TPS53679 multiphase controller and CSD95490Q5MC Smart Power Stages to implement a high-performance design suitable for powering Cavium ThunderX2® ARM Processors.

The dual outputs of the controller target a 240-A, 0.8-V core rail with a six-phase design and a (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01512 — PMBus Voltage Regulator Reference Design for NXP QorIQ LS2085A/88A Processors

TIDA-01512 uses the TPS53681 multiphase controller and CSD95490Q5MC Smart Power Stages to implement a high-performance design suitable for powering NXP QorIQ Communications Processors.

The dual outputs of the controller target the 60-ATDC, 1.0-V core rail with a four-phase design and a 30-ATDC, (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos