Home Power management Gate drivers Half-bridge drivers

UCC27714

ACTIVE

4-A, 600-V half bridge gate driver

Product details

Bootstrap supply voltage (max) (V) 600 Power switch IGBT, MOSFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 18 Peak output current (A) 4 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 10 Rating Catalog Propagation delay time (µs) 0.09 Rise time (ns) 15 Fall time (ns) 15 Iq (mA) 0.3 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -8 Driver configuration CMOS compatible, Dual, Noninverting, TTL compatible
Bootstrap supply voltage (max) (V) 600 Power switch IGBT, MOSFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 18 Peak output current (A) 4 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 10 Rating Catalog Propagation delay time (µs) 0.09 Rise time (ns) 15 Fall time (ns) 15 Iq (mA) 0.3 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -8 Driver configuration CMOS compatible, Dual, Noninverting, TTL compatible
SOIC (D) 14 51.9 mm² 8.65 x 6
  • High-Side, Low-Side Configuration, with Independent Inputs
  • Fully Operational up to 600 V (HS Pin)
  • Floating Channel Designed for Bootstrap Operation
  • Peak Output Current Capability of 4-A Sink 4-A Source at VDD = 15 V
  • Best-In-Class Propagation Delay (125-ns Maximum)
  • Best-In-Class Delay Matching (20-ns Maximum)
  • TTL and CMOS Compatible Input Logic
  • VDD Bias Supply Range of 10 V to 20 V
  • Bias UVLO Protection for Both Channels
  • Rail-to-Rail Drive
  • Robust Operation Under Negative Voltage Transients
  • High dv/dt Immunity (HS Pin)
  • Separated Grounds for Logic (VSS) and Driver (COM) with Capability to Sustain Voltage Difference
  • Optional Enable Function (Pin 4)
  • Outputs Held in LOW when Inputs Floating
  • Inputs and Enable Pin Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage
  • High and Low Voltage Pins Separated for Maximum Creepage and Clearance
  • Negative Voltage Handling Capability on Input and Enable Pins
  • High-Side, Low-Side Configuration, with Independent Inputs
  • Fully Operational up to 600 V (HS Pin)
  • Floating Channel Designed for Bootstrap Operation
  • Peak Output Current Capability of 4-A Sink 4-A Source at VDD = 15 V
  • Best-In-Class Propagation Delay (125-ns Maximum)
  • Best-In-Class Delay Matching (20-ns Maximum)
  • TTL and CMOS Compatible Input Logic
  • VDD Bias Supply Range of 10 V to 20 V
  • Bias UVLO Protection for Both Channels
  • Rail-to-Rail Drive
  • Robust Operation Under Negative Voltage Transients
  • High dv/dt Immunity (HS Pin)
  • Separated Grounds for Logic (VSS) and Driver (COM) with Capability to Sustain Voltage Difference
  • Optional Enable Function (Pin 4)
  • Outputs Held in LOW when Inputs Floating
  • Inputs and Enable Pin Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage
  • High and Low Voltage Pins Separated for Maximum Creepage and Clearance
  • Negative Voltage Handling Capability on Input and Enable Pins

UCC27714 is a 600-V high-side, low-side gate driver with 4-A source and 4-A sink current capability, targeted to drive power MOSFETs or IGBTs. The device comprises of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap supplies. The device features excellent robustness and noise immunity with capability to maintain operational logic at negative voltages of up to –8 VDC on HS pin (at VDD = 12 V).

The device accepts a wide range bias supply input from 10 V to 20 V and offers UVLO protection for both the VCC and HB bias supply pins. UCC27714 is available in SOIC-14 package and rated to operate from –40°C to 125°C.

UCC27714 is a 600-V high-side, low-side gate driver with 4-A source and 4-A sink current capability, targeted to drive power MOSFETs or IGBTs. The device comprises of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap supplies. The device features excellent robustness and noise immunity with capability to maintain operational logic at negative voltages of up to –8 VDC on HS pin (at VDD = 12 V).

The device accepts a wide range bias supply input from 10 V to 20 V and offers UVLO protection for both the VCC and HB bias supply pins. UCC27714 is available in SOIC-14 package and rated to operate from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27714EVM-551 — UCC27714 600W Phase Shifted Full Bridge Converter Evaluation Module

This 600W EVM was designed to demonstrate how the UCC28950 control IC, UCC27524A and UCC27714 gate drivers could be used in a phase shifted full bridge converter that achieves ZVS from 50 to 100% load. 

User guide: PDF
Not available on TI.com
Simulation model

UCC27714 PSpice Transient Model

SLUM460.ZIP (43 KB) - PSpice Model
Simulation model

UCC27714 TINA-TI Transient Reference Design

SLUM494.TSC (201 KB) - TINA-TI Reference Design
Simulation model

UCC27714 TINA-TI Transient Spice Model

SLUM493.ZIP (19 KB) - TINA-TI Spice Model
Simulation model

UCC27714 Unencrypted PSpice Transient Model

SLUM636.ZIP (3 KB) - PSpice Model
Schematic

UCC2771x Schematic Review Template

SLURB13.ZIP (63 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the UCC27714

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos