UCC2818A-Q1

ACTIVE

Automotive 6kHz to 220kHz CCM PFC controller with 10.5V/10V UVLO and smaller gate drive resistor

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28070-Q1 ACTIVE Automotive two-phase interleaved continuous conduction(CCM) mode PFC controller Interleaved operation for higher power

Product details

Vin (max) (V) 18 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Automotive Features < 150 W applications, > 750 W applications, Average current mode, Continuous Control Mode, Enable, OVP Duty cycle (max) (%) 100
Vin (max) (V) 18 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Automotive Features < 150 W applications, > 750 W applications, Average current mode, Continuous Control Mode, Enable, OVP Duty cycle (max) (%) 100
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Qualified for Automotive Applications
  • Controls Boost Preregulator to Near-Unity
    Power Factor
  • Limits Line Distortion
  • World-Wide Line Operation
  • Overvoltage Protection
  • Accurate Power Limiting
  • Average Current Mode Control
  • Improved Noise Immunity
  • Improved Feed-Forward Line Regulation
  • Leading Edge Modulation
  • 150-µA Typical Start-Up Current
  • Low-Power BiCMOS Operation
  • 12-V to 17-V Operation
  • Frequency Range of 6 kHz to 220 kHz
  • Qualified for Automotive Applications
  • Controls Boost Preregulator to Near-Unity
    Power Factor
  • Limits Line Distortion
  • World-Wide Line Operation
  • Overvoltage Protection
  • Accurate Power Limiting
  • Average Current Mode Control
  • Improved Noise Immunity
  • Improved Feed-Forward Line Regulation
  • Leading Edge Modulation
  • 150-µA Typical Start-Up Current
  • Low-Power BiCMOS Operation
  • 12-V to 17-V Operation
  • Frequency Range of 6 kHz to 220 kHz

The UCC2818A-Q1 device provides all the functions necessary for active power factor corrected preregulators. The controller achieves near unity power factor by shaping the ac input line current waveform to correspond to that of the ac input line voltage. Average current mode control maintains stable, low distortion sinusoidal line current.

Designed in Texas Instrument’s BiCMOS process, the UCC2818A-Q1 device offers new features such as lower start-up current, lower power dissipation, overvoltage protection, a shunt UVLO detect circuitry, a leading-edge modulation technique to reduce ripple current in the bulk capacitor and an improved, low-offset (±2 mV) current amplifier to reduce distortion at light load conditions.

The UCC2818A-Q1 PFC controller is directly pin-for-pin compatible with the UCC2818 devices. Only the output stage of UCC2818A-Q1 device has been modified to allow use of a smaller external gate drive resistor values. For some power supply designs where an adequately high enough gate drive resistor can not be used, the UCC2818A-Q1 device offers a more robust output stage at the cost of increasing the internal gate resistances. The gate drive of the UC2818A, however, remains strong at ±1.2 A of peak current capability.

The UCC2818A-Q1 device is intended for applications with a fixed supply (VCC). It is available in the 16-pin D package.

The UCC2818A-Q1 device provides all the functions necessary for active power factor corrected preregulators. The controller achieves near unity power factor by shaping the ac input line current waveform to correspond to that of the ac input line voltage. Average current mode control maintains stable, low distortion sinusoidal line current.

Designed in Texas Instrument’s BiCMOS process, the UCC2818A-Q1 device offers new features such as lower start-up current, lower power dissipation, overvoltage protection, a shunt UVLO detect circuitry, a leading-edge modulation technique to reduce ripple current in the bulk capacitor and an improved, low-offset (±2 mV) current amplifier to reduce distortion at light load conditions.

The UCC2818A-Q1 PFC controller is directly pin-for-pin compatible with the UCC2818 devices. Only the output stage of UCC2818A-Q1 device has been modified to allow use of a smaller external gate drive resistor values. For some power supply designs where an adequately high enough gate drive resistor can not be used, the UCC2818A-Q1 device offers a more robust output stage at the cost of increasing the internal gate resistances. The gate drive of the UC2818A, however, remains strong at ±1.2 A of peak current capability.

The UCC2818A-Q1 device is intended for applications with a fixed supply (VCC). It is available in the 16-pin D package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC2818A-Q1 BiCMOS Power-Factor Preregulator datasheet (Rev. A) PDF | HTML 11 Dec 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​