UCC28600-Q1

ACTIVE

Automotive 8-pin current mode Flyback controller with green mode

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 105 Control mode Secondary-side regulation Topology Flyback Rating Automotive Features Automotive qualified, Light load efficiency, Overcurrent protection, Quasi-Resonant, Secondary-side regulated Duty cycle (max) (%) 99
Operating temperature range (°C) -40 to 105 Control mode Secondary-side regulation Topology Flyback Rating Automotive Features Automotive qualified, Light load efficiency, Overcurrent protection, Quasi-Resonant, Secondary-side regulated Duty cycle (max) (%) 99
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Green-Mode Controller With Advanced Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and
    Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for System No-Load Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Overvoltage Protection, Line and Load
  • Internal Overtemperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Overcurrent Hiccup Restart Mode
  • 1-A Sink TrueDrive™, -0.75-A Source Gate Drive Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)
  • APPLICATIONS
    • Bias Supplies for LCD-Monitors, LCD-TV, PDP-TV,
      and Set Top Boxes
    • AC/DC Adapters and Offline Battery Chargers
    • Energy Efficient Power Supplies up to 200 W

TrueDrive Is a trademark of Texas Instruments

  • Qualified for Automotive Applications
  • Green-Mode Controller With Advanced Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and
    Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for System No-Load Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Overvoltage Protection, Line and Load
  • Internal Overtemperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Overcurrent Hiccup Restart Mode
  • 1-A Sink TrueDrive™, -0.75-A Source Gate Drive Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)
  • APPLICATIONS
    • Bias Supplies for LCD-Monitors, LCD-TV, PDP-TV,
      and Set Top Boxes
    • AC/DC Adapters and Offline Battery Chargers
    • Energy Efficient Power Supplies up to 200 W

TrueDrive Is a trademark of Texas Instruments

The UCC28600-Q1 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600-Q1 integrates built-in advanced energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies. UCC28600-Q1 incorporates frequency fold back and green mode operation to reduce the operation frequency at light load and no load operations.

UCC28600-Q1 is offered in the 8-pin SOIC (D) package. Operating ambient temperature range is –40°C to 105°C.

The Design Calculator, (Texas Instruments Literature number SLVC104), located in the Tools and Software section of the UCC28600-Q1 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

The UCC28600-Q1 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600-Q1 integrates built-in advanced energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies. UCC28600-Q1 incorporates frequency fold back and green mode operation to reduce the operation frequency at light load and no load operations.

UCC28600-Q1 is offered in the 8-pin SOIC (D) package. Operating ambient temperature range is –40°C to 105°C.

The Design Calculator, (Texas Instruments Literature number SLVC104), located in the Tools and Software section of the UCC28600-Q1 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC28600 ACTIVE 8-pin quasi resonant Flyback green mode controller This is the non-automotive variant

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC28600-Q1 datasheet 09 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos