UCC28630
High power Flyback controller with PSR, peak power mode, X-Cap discharge, and freq dither
UCC28630
- High-Power, Primary-Side CV/CC Regulation
- Continuous Conduction Mode (CCM) and Discontinuous Conduction Mode (DCM) Operation
- Built-In 700-V Start-Up Current Source
- Active X-Capacitor Discharge (UCC28630 and UCC28633)
- Adjustable Constant-Current (CC) Mode Limiting (except for UCC28630)
- High Gate Drive Current 1-A Source and 2-A Sink
- Low Power Modes for <30-mW System Standby
- Best-In-Class Light Load (10%) Efficiency >85%
- PSR design with no opto-coupler - can meet high CM isolation & surge requirements
- VDD OVP for independent indirect output OV under open-feedback fault conditions
- Peak-Power Mode for Transient Overload
- Shutdown Pin Interface for External NTC
- Protections: Overvoltage, Overcurrent, Over-Temperature, Overload Timer (UCC28630), AC Line UV, Brownout and Pin Protections
- Frequency Dither to Ease EMI Compliance (except the UCC28632)
- Create a Custom Design Using the UCC2863x With the WEBENCH® Power Designer
The UCC2863x targets high-power, primary-side regulated flyback converters. The ability to operate in both CCM and DCM make the device suitable for applications with a wide power range. The peak power mode allows transient peak power delivery up to 200% of nominal rating, with only a 25% peak current increase, maximizing transformer utilization.
The transformer bias winding is used to sense output voltage for regulation, and for low-loss input voltage sensing. Advanced sampling techniques allow CCM operation, and deliver excellent output voltage regulation performance for opto-coupler-less designs at power levels of 100 W and above.
A high-voltage current source enables fast and efficient start-up. Advanced light-load modes are deployed to reduce both controller and system power consumption at no load and light load. These modes enable potential system designs to meet 30-mW no-load power for power designs up to 30 W nominal, 60 W peak.
The device has been designed for ease-of-use and incorporates many features to enable a wide range of designs. Extensive protection features are included to simplify system design.
See the Device Comparison Table for details.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC2863x, High-Power Flyback Controller with Primary-Side Regulation and Peak-Power Mode datasheet (Rev. D) | PDF | HTML | 15 Dec 2017 |
Certificate | IEC 60065 Certification | 15 Mar 2019 | ||
Certificate | UCC28630 and UCC28633 IEC 62368 Certification | 07 Feb 2019 | ||
Technical article | Designing an energy-efficient BLDC ceiling fan solution | PDF | HTML | 24 Apr 2015 | |
EVM User's guide | UCC28630EVM-572, 65-W Nominal, 130-W Peak, Primary-Side Regulated Adapter Module (Rev. B) | 18 Mar 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28630EVM-572 — UCC28630 Evaluation Module
The Texas Instruments UCC28630EVM-572 evaluation module (EVM) is a 65W primary side regulated (PSR) flyback converter for offline applications, with 130W transient surge capability. It is intended for evaluation purposes and is not intended to be an end product.
SLUC538 — UCC28630 MathCad Design Calculator
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
TIDA-00386 — BLDC Ceiling Fan Controller with Sensorless Sinusoidal Current Control
PMP10912 — PSR Flyback Reference Design for 120V+/-15% AC Input and 24V/6A Output
PMP10335 — PSR flyback for universal 85-VAC to 265-VAC input with 12-V/75-W rated output reference design
PMP4444 — 85-265Vac to 12V/3A and 24V/1.3A Power for Digital Televisions and Monitors Power Reference Design
PMP10804 — Primary Side Regulated Flyback Reference Design with 120VAC Input and 24V/4A Rated Output
PMP9643 — 24V 65W Nominal 130W Surge Offline Flyback Power Supply for Industrial Rails Reference Design
PMP9208 — 65W (130W Surge) Flyback Power Supply for Laptop Adapter Apps w/85-265VAC Input Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 7 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.