UCC35705

ACTIVE

15V voltage mode 4MHz PWM controller with 8.8V/8.0V UVLO , 0C to 70C

Product details

Vin (max) (V) 15 Operating temperature range (°C) 0 to 70 Control mode Feedforward Topology Boost, Buck, Flyback, Forward Rating Catalog Features Multi-topology Duty cycle (max) (%) 93
Vin (max) (V) 15 Operating temperature range (°C) 0 to 70 Control mode Feedforward Topology Boost, Buck, Flyback, Forward Rating Catalog Features Multi-topology Duty cycle (max) (%) 93
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Greater Than 4-MHz Operation
  • Integrated Oscillator / Voltage Feed Forward Compensation
  • >4:1 Input Voltage Range
  • 25-ns Current Limit Delay
  • Programmable Maximum Duty Cycle Clamp
  • Optocoupler Interface
  • 50-µA Start-Up Current
  • 4.2-mA Operating Current @ 1 MHz
  • Smallest Footprint of the 8-pin MSOP Package Minimizes
    Board Area and Height

  • Greater Than 4-MHz Operation
  • Integrated Oscillator / Voltage Feed Forward Compensation
  • >4:1 Input Voltage Range
  • 25-ns Current Limit Delay
  • Programmable Maximum Duty Cycle Clamp
  • Optocoupler Interface
  • 50-µA Start-Up Current
  • 4.2-mA Operating Current @ 1 MHz
  • Smallest Footprint of the 8-pin MSOP Package Minimizes
    Board Area and Height

The UCC35705 and UCC35706 devices are 8-pin voltage mode primary side controllers with fast over-current protection. These devices are used as core high-speed building blocks in high performance isolated and non-isolated power converters.

UCC35705/UCC35706 devices feature a high speed oscillator with integrated feed-forward compensation for improved converter performance. A typical current sense to output delay time of 25 ns provides fast response to overload conditions. The IC also provides an accurate programmable maximum duty cycle clamp for increased protection which can also be disabled for the oscillator to run at maximum possible duty cycle.

Two UVLO options are offered. The UCC35705 with lower turn-on voltage is intended for dc-to-dc converters while the higher turn-on voltage and the wider UVLO range of the UCC35706 is better suited for offline applications.

The UCC35705/UCC35706 family is offered in 8-pin MSOP (DGK), SOIC (D) and PDIP (P) packages.

The UCC35705 and UCC35706 devices are 8-pin voltage mode primary side controllers with fast over-current protection. These devices are used as core high-speed building blocks in high performance isolated and non-isolated power converters.

UCC35705/UCC35706 devices feature a high speed oscillator with integrated feed-forward compensation for improved converter performance. A typical current sense to output delay time of 25 ns provides fast response to overload conditions. The IC also provides an accurate programmable maximum duty cycle clamp for increased protection which can also be disabled for the oscillator to run at maximum possible duty cycle.

Two UVLO options are offered. The UCC35705 with lower turn-on voltage is intended for dc-to-dc converters while the higher turn-on voltage and the wider UVLO range of the UCC35706 is better suited for offline applications.

The UCC35705/UCC35706 family is offered in 8-pin MSOP (DGK), SOIC (D) and PDIP (P) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC28C53 ACTIVE Industrial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle Supports Buck, Boost, Flyback topologies

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet High Speed Voltage Mode Pulse Width Modulator datasheet (Rev. B) 15 Oct 2010
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide Using the UCC35705 18 Nov 2002
More literature Seminar 300 Topic 8 - Switching Power Supply Design Review 15 Feb 2001
More literature Seminar 400 Topic 2 - Design of Flyback Transformers and Filter Inductors 15 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

UCC35705OR6CALC — Free tool: UCC35705/6 Design-in Calculator

This design utility allows the user to calculate the component values for RT, RDISCH and RFF for a choosen value of CT when designing with the UCC35705 or UCC35706. Calculations are given for both Duty Cycle Clamp and Maximum Duty Cycle configurations.
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos