UCC38084

ACTIVE

Current mode push-pull PWM with prog. slope comp, 3.5ms soft start, 4.3/4.1 UVLO, 0°C to 70°C

alarmNotifications Order now

Product details

Vin (max) (V) 15 Operating temperature range (°C) 0 to 70 Control mode Current Topology Push pull Rating Catalog Features Current limiting, Multi-topology, Programmable slope compensation, Soft start Duty cycle (max) (%) 50
Vin (max) (V) 15 Operating temperature range (°C) 0 to 70 Control mode Current Topology Push pull Rating Catalog Features Current limiting, Multi-topology, Programmable slope compensation, Soft start Duty cycle (max) (%) 50
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Programmable Slope Compensation
  • Internal Soft-Start on the UCC38083/4
  • Cycle-by-Cycle Current Limiting
  • Low Start-Up Current of 120 µA and 1.5 mA Typical Run Current
  • Single External Component Oscillator Programmable from 50 kHz to 1 MHz
  • High-Current Totem-Pole Dual Output Stage Drives Push-Pull Configuration with 1-A Sink and 0.5-A Source Capability
  • Current Sense Discharge Transistor to Improve Dynamic Response
  • Internally Trimmed Bandgap Reference
  • Undervoltage Lockout with Hysteresis
  • APPLICATIONS
    • High-Efficiency Switch-Mode Power Supplies
    • Telecom dc-to-dc Converters
    • Point-of-Load or Point-of-Use Power Modules
    • Low-Cost Push-Pull and Half-Bridge Applications

  • Programmable Slope Compensation
  • Internal Soft-Start on the UCC38083/4
  • Cycle-by-Cycle Current Limiting
  • Low Start-Up Current of 120 µA and 1.5 mA Typical Run Current
  • Single External Component Oscillator Programmable from 50 kHz to 1 MHz
  • High-Current Totem-Pole Dual Output Stage Drives Push-Pull Configuration with 1-A Sink and 0.5-A Source Capability
  • Current Sense Discharge Transistor to Improve Dynamic Response
  • Internally Trimmed Bandgap Reference
  • Undervoltage Lockout with Hysteresis
  • APPLICATIONS
    • High-Efficiency Switch-Mode Power Supplies
    • Telecom dc-to-dc Converters
    • Point-of-Load or Point-of-Use Power Modules
    • Low-Cost Push-Pull and Half-Bridge Applications

The UCC38083/4/5/6 is a family of BiCMOS pulse width modulation (PWM) controllers for dc-to-dc or off-line fixed-frequency current-mode switching power supplies. The dual output stages are configured for the push-pull topology. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 110 ns, limiting each output’s duty cycle to less than 50%.

The new UCC3808x family is based on the UCC3808A architecture. The major differences include the addition of a programmable slope compensation ramp to the CS signal and the removal of the error amplifier. The current flowing out of the ISET pin through an external resistor is monitored internally to set the magnitude of the slope compensation function. This device also includes an internal discharge transistor from the CS pin to ground, which is activated at each clock cycle after the pulse is terminated. This discharges any filter capacitance on the CS pin during each cycle and helps minimize filter capacitor values and current sense delay.

The UCC38083 and the UCC38084 devices have a typical soft-start interval time of 3.5 ms while the UCC38085 and the UCC38086 has less than 100 µs for applications where internal soft-start is not desired.

The UCC38083 and the UCC38085 devices have the turn on/off thresholds of the 12.5 V / 8.3 V, while the UCC38084 and the UCC38086 has the turn on/off thresholds of 4.3 V / 4.1 V. Each device is offered in 8-pin TSSOP (PW), 8-pin SOIC (D) and 8-pin PDIP (P) packages.

The UCC38083/4/5/6 is a family of BiCMOS pulse width modulation (PWM) controllers for dc-to-dc or off-line fixed-frequency current-mode switching power supplies. The dual output stages are configured for the push-pull topology. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 110 ns, limiting each output’s duty cycle to less than 50%.

The new UCC3808x family is based on the UCC3808A architecture. The major differences include the addition of a programmable slope compensation ramp to the CS signal and the removal of the error amplifier. The current flowing out of the ISET pin through an external resistor is monitored internally to set the magnitude of the slope compensation function. This device also includes an internal discharge transistor from the CS pin to ground, which is activated at each clock cycle after the pulse is terminated. This discharges any filter capacitance on the CS pin during each cycle and helps minimize filter capacitor values and current sense delay.

The UCC38083 and the UCC38084 devices have a typical soft-start interval time of 3.5 ms while the UCC38085 and the UCC38086 has less than 100 µs for applications where internal soft-start is not desired.

The UCC38083 and the UCC38085 devices have the turn on/off thresholds of the 12.5 V / 8.3 V, while the UCC38084 and the UCC38086 has the turn on/off thresholds of 4.3 V / 4.1 V. Each device is offered in 8-pin TSSOP (PW), 8-pin SOIC (D) and 8-pin PDIP (P) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC2808A-2 ACTIVE low power current mode push-pull PWM with discharge transistor, 4.3/4.1V UVLO, -40°C to 85°C Wider temperature range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 8-Pin Current Mode Push-Pull PWM ControllersWith Programmable Slope Compensation datasheet (Rev. E) 12 May 2009
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note How to Specify the Current Sense Resistor in a Converter using the UCC28083 (Rev. A) 21 Jul 2011
Application note A New Synchronization Circuit for Power Converters (Rev. A) 21 Apr 2010
Application note Current Doubler Rectifier Offers Ripple Current Cancellation 21 Sep 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos