UCC38500

ACTIVE

PFC/PWM Combination controller with 16V/10V VCC UVLO and 6.75V/5.5V PWM UVLO, 0°C to 70°C

Product details

Vin (max) (V) 18 Operating temperature range (°C) 0 to 70 Control mode CCM Topology Boost, PFC controller Rating Catalog Features < 150 W applications, < 150W Applications, Average current mode, Continuous Control Mode, Enable, OVP, Overvoltage protection, Supports Flyback Duty cycle (max) (%) 100
Vin (max) (V) 18 Operating temperature range (°C) 0 to 70 Control mode CCM Topology Boost, PFC controller Rating Catalog Features < 150 W applications, < 150W Applications, Average current mode, Continuous Control Mode, Enable, OVP, Overvoltage protection, Supports Flyback Duty cycle (max) (%) 100
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Combines PFC and Downstream Converter Controls
  • Controls Boost Preregulator to Near-Unity Power Factor
  • Accurate Power Limiting
  • Improved Feedforward Line Regulation
  • Peak Current-Mode Control in Second Stage
  • Programmable Oscillator
  • Leading-Edge/Trailing-Edge Modulation for Reduced Output Ripple
  • Low Start-up Supply Current
  • Synchronized Second Stage Start-Up, with Programmable Soft-start
  • Programmable Second Stage Shutdown

  • Combines PFC and Downstream Converter Controls
  • Controls Boost Preregulator to Near-Unity Power Factor
  • Accurate Power Limiting
  • Improved Feedforward Line Regulation
  • Peak Current-Mode Control in Second Stage
  • Programmable Oscillator
  • Leading-Edge/Trailing-Edge Modulation for Reduced Output Ripple
  • Low Start-up Supply Current
  • Synchronized Second Stage Start-Up, with Programmable Soft-start
  • Programmable Second Stage Shutdown

The UCC2850x family provides all of the control functions necessary for an active power-factor-corrected preregulator and a second-stage dc-to-dc converter. The controller achieves near-unity power factor by shaping the ac input line current waveform to correspond to the ac input-line voltage using average current-mode control. The dc-to-dc converter uses peak current-mode control to perform the step-down power conversion.

The PFC stage is leading-edge modulated while the second stage is trailing-edge synchronized to allow for minimum overlap between the boost and PWM switches. This reduces ripple current in the bulk-output capacitor.In order to operate with over three-to-one range of input-line voltages, a line feedforward (VFF) is used to keep input power constant with varying input voltage. Generation of VFF is accomplished using IAC in conjunction with an external single-pole filter. This not only reduces external parts count, but also avoids the use of high-voltage components, offering a lower-cost solution. The multiplier then divides the line current by the square of VFF.

The UCC2850x PFC section incorporates a low offset-voltage amplifier with 7.5-V reference, a highly-linear multiplier capable of a wide current range, a high-bandwidth, low offset-current amplifier, with a novel noise-attenuation configuration, PWM comparator and latch, and a high-current output driver. Additional PFC features include over-voltage protection, zero-power detection to turn off the output when VAOUT is below 0.33 V and peak current and power limiting.

The dc-to-dc section relies on an error signal generated on the secondary-side and processes it by performing peak current mode control. The dc-to-dc section also features current limiting, a controlled soft-start, preset operating range with selectable options, and 50% maximum duty cycle.

The UCC28500 and UCC28502 have a wide PFC-UVLO threshold (16.5 V/10 V) for bootstrap bias supply operation. The UCC28501 and UCC28503 are designed with a narrow UVLO range (10.5 V/10 V) more suitable for fixed bias operation. The UCC28500 and UCC28501 have a narrow UVLO threshold for PWM stage (to allow operation down to 75% of nominal bulk voltage), while the UCC28502 and UCC38503 are configured for a much wider operation range for the PWM stage (down to 50% of bulk nominal voltage).

Available in 20-pin N and DW packages.

The UCC2850x family provides all of the control functions necessary for an active power-factor-corrected preregulator and a second-stage dc-to-dc converter. The controller achieves near-unity power factor by shaping the ac input line current waveform to correspond to the ac input-line voltage using average current-mode control. The dc-to-dc converter uses peak current-mode control to perform the step-down power conversion.

The PFC stage is leading-edge modulated while the second stage is trailing-edge synchronized to allow for minimum overlap between the boost and PWM switches. This reduces ripple current in the bulk-output capacitor.In order to operate with over three-to-one range of input-line voltages, a line feedforward (VFF) is used to keep input power constant with varying input voltage. Generation of VFF is accomplished using IAC in conjunction with an external single-pole filter. This not only reduces external parts count, but also avoids the use of high-voltage components, offering a lower-cost solution. The multiplier then divides the line current by the square of VFF.

The UCC2850x PFC section incorporates a low offset-voltage amplifier with 7.5-V reference, a highly-linear multiplier capable of a wide current range, a high-bandwidth, low offset-current amplifier, with a novel noise-attenuation configuration, PWM comparator and latch, and a high-current output driver. Additional PFC features include over-voltage protection, zero-power detection to turn off the output when VAOUT is below 0.33 V and peak current and power limiting.

The dc-to-dc section relies on an error signal generated on the secondary-side and processes it by performing peak current mode control. The dc-to-dc section also features current limiting, a controlled soft-start, preset operating range with selectable options, and 50% maximum duty cycle.

The UCC28500 and UCC28502 have a wide PFC-UVLO threshold (16.5 V/10 V) for bootstrap bias supply operation. The UCC28501 and UCC28503 are designed with a narrow UVLO range (10.5 V/10 V) more suitable for fixed bias operation. The UCC28500 and UCC28501 have a narrow UVLO threshold for PWM stage (to allow operation down to 75% of nominal bulk voltage), while the UCC28502 and UCC38503 are configured for a much wider operation range for the PWM stage (down to 50% of bulk nominal voltage).

Available in 20-pin N and DW packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet BiCMOS PFC/PWM Combination Controller datasheet (Rev. C) 08 Nov 2001
Application note Avoiding Audible Noise at Light Loads When Using Leading Edge Triggered PFC Con (Rev. C) 13 Apr 2011
Application note A New Synchronization Circuit for Power Converters (Rev. A) 21 Apr 2010
Application note Bootstrap Circuit for Green Mode Applications 27 Jan 2006
EVM User's guide Using the UCC38500 EVM (Rev. C) 31 Jan 2005
Application note Startup Current transient of the Leading Edge Triggered PFC Controllers 30 Jun 2004
Application note Accurate PWM Duty Cycle Clamp 25 Jan 2002
Application note DN-66 UC3854A/B and UC3855A/B Provide Power Limiting with Sinusoidal Input (Rev. A) 06 Nov 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Bill of materials (BOM)

UCC38500 Bill of Materials

SLVR192.PDF (27 KB)
Gerber file

Gerber Files for UCC38500EVM

SLVC071.ZIP (225 KB)
Schematic

UCC38500 Schematic

SLVR191.PDF (36 KB)
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos