UCC3884

ACTIVE

Frequency Foldback current mode PWM controller, 0°C to 70°C

Product details

Vin (max) (V) 15 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 78
Vin (max) (V) 15 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 78
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Frequency Foldback Reduces Operating Frequency Under Fault Conditions
  • Accurate Programmable Volt-Second Clamp
  • Programmable Maximum Duty Cycle Clamp
  • Oscillator Synchronization
  • Overcurrent Protection
  • Shutdown With Full Soft Start
  • Wide Gain Bandwidth Amplifier (GBW > 2.5 MHz)
  • Current Mode Operation
  • Precision 5-V Reference
  • Frequency Foldback Reduces Operating Frequency Under Fault Conditions
  • Accurate Programmable Volt-Second Clamp
  • Programmable Maximum Duty Cycle Clamp
  • Oscillator Synchronization
  • Overcurrent Protection
  • Shutdown With Full Soft Start
  • Wide Gain Bandwidth Amplifier (GBW > 2.5 MHz)
  • Current Mode Operation
  • Precision 5-V Reference

The UCC3884 is a high performance current mode PWM controller intended for single ended switch mode power supplies. The chip implements a frequency foldback scheme that decreases the oscillator frequency as the output voltage falls below a programmed value. This technique decreases the average output current sourced into a low impedance load which can occur during an output short circuit or overload condition. Excessive short circuit current is more prevalent in high frequency converters where the propagation delay and switch turn-off time forces a minimum attainable duty cycle. An accurate volt-second clamp limits the duty cycle during line or load transient conditions which could otherwise saturate the transformer. The volt-second clamp may also be used with an external overvoltage protection circuit to handle fault conditions such as current sense disconnect or current transformer saturation.

The frequency foldback, volt-second clamp, cycle-by-cycle current limit, and overcurrent shutdown provide a rich set of protection features for use in peak current-mode pulse width modulators.

The UCC3884 is a high performance current mode PWM controller intended for single ended switch mode power supplies. The chip implements a frequency foldback scheme that decreases the oscillator frequency as the output voltage falls below a programmed value. This technique decreases the average output current sourced into a low impedance load which can occur during an output short circuit or overload condition. Excessive short circuit current is more prevalent in high frequency converters where the propagation delay and switch turn-off time forces a minimum attainable duty cycle. An accurate volt-second clamp limits the duty cycle during line or load transient conditions which could otherwise saturate the transformer. The volt-second clamp may also be used with an external overvoltage protection circuit to handle fault conditions such as current sense disconnect or current transformer saturation.

The frequency foldback, volt-second clamp, cycle-by-cycle current limit, and overcurrent shutdown provide a rich set of protection features for use in peak current-mode pulse width modulators.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC2897A ACTIVE 110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection Wider temperature range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Frequency Foldback Current Mode PWM Controller datasheet (Rev. C) 20 Nov 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​