UCC3946

ACTIVE

0°C to 70°C, microprocessor supervisor with watchdog timer

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.235 Features Overvoltage monitor only, Reset time delay, Timeout watchdog, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Push-Pull Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) Programmable Operating temperature range (°C) 0 to 70
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.235 Features Overvoltage monitor only, Reset time delay, Timeout watchdog, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Push-Pull Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) Programmable Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Fully Programmable Reset Threshold
  • Fully Programmable Reset Period
  • Fully Programmable Watchdog Period
  • 2% Accurate Reset Threshold
  • Input Voltage Down to 2 V
  • Input 18-µA Maximum Input Current
  • Reset Valid Down to 1 V

  • Fully Programmable Reset Threshold
  • Fully Programmable Reset Period
  • Fully Programmable Watchdog Period
  • 2% Accurate Reset Threshold
  • Input Voltage Down to 2 V
  • Input 18-µA Maximum Input Current
  • Reset Valid Down to 1 V

The UCCx946 is designed to provide accurate microprocessor supervision, including reset and watchdog functions. During power up, the device asserts a reset signal RES with VDD as low as 1 V. The reset signal remains asserted until the VDD voltage rises and remains above the reset threshold for the reset period. Both reset threshold and reset period are programmable by the user.

The UCCx946 is also resistant to glitches on the VDD line. Once RES has been deasserted, any drops below the threshold voltage need to be of certain time duration and voltage magnitude to generate a reset signal. These values are shown in Figure 1. An I/O line of the microprocessor may be tied to the watchdog input (WDI) for watchdog functions. If the I/O line is not toggled within a set watchdog period, programmable by the user, WDO is asserted. The watchdog function is disabled during reset conditions.

The UCCx946 is available in 8-pin SOIC(D), 8-pin PDIP (N) and 8-pin TSSOP(PW) packages to optimize board space.

The UCCx946 is designed to provide accurate microprocessor supervision, including reset and watchdog functions. During power up, the device asserts a reset signal RES with VDD as low as 1 V. The reset signal remains asserted until the VDD voltage rises and remains above the reset threshold for the reset period. Both reset threshold and reset period are programmable by the user.

The UCCx946 is also resistant to glitches on the VDD line. Once RES has been deasserted, any drops below the threshold voltage need to be of certain time duration and voltage magnitude to generate a reset signal. These values are shown in Figure 1. An I/O line of the microprocessor may be tied to the watchdog input (WDI) for watchdog functions. If the I/O line is not toggled within a set watchdog period, programmable by the user, WDO is asserted. The watchdog function is disabled during reset conditions.

The UCCx946 is available in 8-pin SOIC(D), 8-pin PDIP (N) and 8-pin TSSOP(PW) packages to optimize board space.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS35 ACTIVE Nano-quiescent-current precision supervisor with timeout watchdog timer Improved IQ and higher accuracy
TPS35-Q1 ACTIVE Automotive nano-quiescent-current precision supervisor with timeout watchdog timer Improved IQ and higher accuracy
Similar functionality to the compared device
TPS3850-Q1 ACTIVE Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay Offers overvoltage and undervoltage monitoring with higher reset threshold accuracy and operates at an extend temperature range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Microprocessor Supervisor with Watchdog Timer datasheet (Rev. F) 21 Nov 2007
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Disabling the Watchdog Timer for TI's Family of Supervisors 30 Oct 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos