Product details

Resolution (Bits) 12 Number of channels 4 Sample rate (Msps) 80 Gain (min) (dB) 0 Gain (max) (dB) 12 Pd (typ) (mW) 2.2 Supply voltage (max) (V) 2.2 Operating temperature range (°C) -40 to 105 Output data format LVDS Rating Automotive
Resolution (Bits) 12 Number of channels 4 Sample rate (Msps) 80 Gain (min) (dB) 0 Gain (max) (dB) 12 Pd (typ) (mW) 2.2 Supply voltage (max) (V) 2.2 Operating temperature range (°C) -40 to 105 Output data format LVDS Rating Automotive
VQFN (RGC) 64 81 mm² 9 x 9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 2: –40°C to +105°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Designed for Low Power:
    • One-Lane Interface:
      65 mW per Channel at 50 MSPS
    • Two-Lane Interface:
      82 mW per Channel at 80 MSPS
  • Dynamic Performance:
    • 5-MHz Input Frequency, 80 MSPS
    • SNR: 70 dBFS
    • SFDR: 85 dBc
  • Serial LVDS ADC Data Outputs
  • Variety of LVDS Test Patterns to Verify Data Capture
  • Package: 9-mm × 9-mm VQFN-64
  • Operating Temperature: –40°C to +105°C
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 2: –40°C to +105°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Designed for Low Power:
    • One-Lane Interface:
      65 mW per Channel at 50 MSPS
    • Two-Lane Interface:
      82 mW per Channel at 80 MSPS
  • Dynamic Performance:
    • 5-MHz Input Frequency, 80 MSPS
    • SNR: 70 dBFS
    • SFDR: 85 dBc
  • Serial LVDS ADC Data Outputs
  • Variety of LVDS Test Patterns to Verify Data Capture
  • Package: 9-mm × 9-mm VQFN-64
  • Operating Temperature: –40°C to +105°C

The VSP5324-Q1 device is a low-power, 12-bit, 80-MSPS, quad-channel, analog-to-digital converter (ADC). Low-power consumption and multiple-channel integration in a compact package makes the device attractive for 3D time-of-flight (ToF) systems.

Serial low-voltage differential signaling (LVDS) outputs reduce the number of interface lines and enable high system integration.

The device is available in a compact 9-mm × 9-mm VQFN-64 Package.

The VSP5324-Q1 device is a low-power, 12-bit, 80-MSPS, quad-channel, analog-to-digital converter (ADC). Low-power consumption and multiple-channel integration in a compact package makes the device attractive for 3D time-of-flight (ToF) systems.

Serial low-voltage differential signaling (LVDS) outputs reduce the number of interface lines and enable high system integration.

The device is available in a compact 9-mm × 9-mm VQFN-64 Package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet VSP5324-Q1 4-Channel, 12-Bit, 80-MSPS ADC datasheet (Rev. A) PDF | HTML 19 Dec 2017
White paper Introduction to Time-of-Flight Camera (Rev. B) 07 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos