Product details

Resolution (Bits) 16 Number of channels 4 Sample rate (Msps) 35 Gain (min) (dB) -6 Gain (max) (dB) 17 Pd (typ) (mW) 339 Supply voltage (max) (V) 3.3 Operating temperature range (°C) 0 to 85 Output data format CMOS Parallel, LVDS Rating Catalog
Resolution (Bits) 16 Number of channels 4 Sample rate (Msps) 35 Gain (min) (dB) -6 Gain (max) (dB) 17 Pd (typ) (mW) 339 Supply voltage (max) (V) 3.3 Operating temperature range (°C) 0 to 85 Output data format CMOS Parallel, LVDS Rating Catalog
VQFN (RSH) 56 49 mm² 7 x 7
  • Four-Channel CCD/CMOS Signal: 2-Channel, 3-Channel, and 4-Channel Selectable
  • Power Supply: 3.3 V Only, Typ
    (Built-in LDO, 3.3 V to 1.8 V)
  • Maximum Conversion Rate:
    • VSP5610: 35 MSPS
    • VSP5611: 50 MSPS
    • VSP5612: 70 MSPS
  • 16-Bit Resolution
  • CDS/SH Selectable
  • Maximum Input Signal Range: 2.0 V
  • Analog and Digital Hybrid Gain:
    • Analog Gain: 0.5 V/V to 3.5 V/V in
      3/64-V/V Steps
    • Digital Gain: 1 V/V to 2 V/V in
      1/256-V/V Steps
  • Offset Correction DAC: ±250 mV, 8-Bit
  • Standard LVDS/CMOS Selectable Output:
    • LVDS:Data Channel: 2-Channel, 3-ChannelClock Channel: 1-Channel8-Bit/7-Bit Serializer Selectable
    • CMOS: 4 Bits × 4, 8 Bits × 2
  • Timing Generator:
    • Fast Transfer Clock: Eight Signals
    • Slow Transfer Clock: Six Signals
  • Timing Adjustment Resolution: tMCLK/48
  • Input Clamp/Input Reference Level Internal/External Selectable
  • Reference DAC: 0.5 V, 1.1 V, 1.5 V, 2 V
  • SPI™: Three-Wire Serial
  • GPIO: Four-Port
  • APPLICATIONS
    • Copiers
    • Facsimile Machines
    • Scanners
  • SPI is a trademark of Motorola.
    All other trademarks are the property of their respective owners.

    • Four-Channel CCD/CMOS Signal: 2-Channel, 3-Channel, and 4-Channel Selectable
    • Power Supply: 3.3 V Only, Typ
      (Built-in LDO, 3.3 V to 1.8 V)
    • Maximum Conversion Rate:
      • VSP5610: 35 MSPS
      • VSP5611: 50 MSPS
      • VSP5612: 70 MSPS
    • 16-Bit Resolution
    • CDS/SH Selectable
    • Maximum Input Signal Range: 2.0 V
    • Analog and Digital Hybrid Gain:
      • Analog Gain: 0.5 V/V to 3.5 V/V in
        3/64-V/V Steps
      • Digital Gain: 1 V/V to 2 V/V in
        1/256-V/V Steps
    • Offset Correction DAC: ±250 mV, 8-Bit
    • Standard LVDS/CMOS Selectable Output:
      • LVDS:Data Channel: 2-Channel, 3-ChannelClock Channel: 1-Channel8-Bit/7-Bit Serializer Selectable
      • CMOS: 4 Bits × 4, 8 Bits × 2
    • Timing Generator:
      • Fast Transfer Clock: Eight Signals
      • Slow Transfer Clock: Six Signals
    • Timing Adjustment Resolution: tMCLK/48
    • Input Clamp/Input Reference Level Internal/External Selectable
    • Reference DAC: 0.5 V, 1.1 V, 1.5 V, 2 V
    • SPI™: Three-Wire Serial
    • GPIO: Four-Port
  • APPLICATIONS
    • Copiers
    • Facsimile Machines
    • Scanners
  • SPI is a trademark of Motorola.
    All other trademarks are the property of their respective owners.

    The VSP5610/11/12 are high-speed, high-performance, 16-bit analog-to-digital-converters (ADCs) that have four independent sampling circuit channels for multi-output charge-coupled device (CCD) and complementary metal oxide semiconductor (CMOS) line sensors. Pixel data from the sensor are sampled by the sample/hold (SH) or correlated double sampler (CDS) circuit, and are then converted to digital data by an ADC. Data output is selectable in low-voltage differential signaling (LVDS) or CMOS modes.

    The VSP5610/11/12 include a programmable gain to support the pixel level inflection caused by luminance. The integrated digital-to-analog-converter (DAC) can be used to adjust the offset level for the analog input signal. Furthermore, the timing generator (TG) is integrated in these devices for the control of sensor operation.

    The VSP5610/11/12 use 1.65 V to 1.95 V for the core voltage and 3.0 V to 3.6 V for I/Os. The core voltage is supplied by a built-in low-dropout regulator (LDO).

    The VSP5610/11/12 are high-speed, high-performance, 16-bit analog-to-digital-converters (ADCs) that have four independent sampling circuit channels for multi-output charge-coupled device (CCD) and complementary metal oxide semiconductor (CMOS) line sensors. Pixel data from the sensor are sampled by the sample/hold (SH) or correlated double sampler (CDS) circuit, and are then converted to digital data by an ADC. Data output is selectable in low-voltage differential signaling (LVDS) or CMOS modes.

    The VSP5610/11/12 include a programmable gain to support the pixel level inflection caused by luminance. The integrated digital-to-analog-converter (DAC) can be used to adjust the offset level for the analog input signal. Furthermore, the timing generator (TG) is integrated in these devices for the control of sensor operation.

    The VSP5610/11/12 use 1.65 V to 1.95 V for the core voltage and 3.0 V to 3.6 V for I/Os. The core voltage is supplied by a built-in low-dropout regulator (LDO).

    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 1
    Type Title Date
    * Data sheet 16-Bit, 4-Channel, CCD/CMOS Sensor Analog Front-End With Timing Generator datasheet 28 Jun 2011

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Package Pins CAD symbols, footprints & 3D models
    VQFN (RSH) 56 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos