Product details

Resolution (Bits) 16 Number of channels 4 Sample rate (Msps) 70 Gain (min) (dB) -6 Gain (max) (dB) 17 Pd (typ) (mW) 542 Supply voltage (max) (V) 3.3 Operating temperature range (°C) 0 to 85 Output data format CMOS Parallel, LVDS Rating Catalog
Resolution (Bits) 16 Number of channels 4 Sample rate (Msps) 70 Gain (min) (dB) -6 Gain (max) (dB) 17 Pd (typ) (mW) 542 Supply voltage (max) (V) 3.3 Operating temperature range (°C) 0 to 85 Output data format CMOS Parallel, LVDS Rating Catalog
VQFN (RSH) 56 49 mm² 7 x 7
  • Four-Channel CCD/CMOS Signal: 2-Channel, 3-Channel, and 4-Channel Selectable
  • Power Supply: 3.3 V Only, Typ
    (Built-in LDO, 3.3 V to 1.8 V)
  • Maximum Conversion Rate:
    • VSP5610: 35 MSPS
    • VSP5611: 50 MSPS
    • VSP5612: 70 MSPS
  • 16-Bit Resolution
  • CDS/SH Selectable
  • Maximum Input Signal Range: 2.0 V
  • Analog and Digital Hybrid Gain:
    • Analog Gain: 0.5 V/V to 3.5 V/V in
      3/64-V/V Steps
    • Digital Gain: 1 V/V to 2 V/V in
      1/256-V/V Steps
  • Offset Correction DAC: ±250 mV, 8-Bit
  • Standard LVDS/CMOS Selectable Output:
    • LVDS:Data Channel: 2-Channel, 3-ChannelClock Channel: 1-Channel8-Bit/7-Bit Serializer Selectable
    • CMOS: 4 Bits × 4, 8 Bits × 2
  • Timing Generator:
    • Fast Transfer Clock: Eight Signals
    • Slow Transfer Clock: Six Signals
  • Timing Adjustment Resolution: tMCLK/48
  • Input Clamp/Input Reference Level Internal/External Selectable
  • Reference DAC: 0.5 V, 1.1 V, 1.5 V, 2 V
  • SPI™: Three-Wire Serial
  • GPIO: Four-Port
  • APPLICATIONS
    • Copiers
    • Facsimile Machines
    • Scanners
  • SPI is a trademark of Motorola.
    All other trademarks are the property of their respective owners.

    • Four-Channel CCD/CMOS Signal: 2-Channel, 3-Channel, and 4-Channel Selectable
    • Power Supply: 3.3 V Only, Typ
      (Built-in LDO, 3.3 V to 1.8 V)
    • Maximum Conversion Rate:
      • VSP5610: 35 MSPS
      • VSP5611: 50 MSPS
      • VSP5612: 70 MSPS
    • 16-Bit Resolution
    • CDS/SH Selectable
    • Maximum Input Signal Range: 2.0 V
    • Analog and Digital Hybrid Gain:
      • Analog Gain: 0.5 V/V to 3.5 V/V in
        3/64-V/V Steps
      • Digital Gain: 1 V/V to 2 V/V in
        1/256-V/V Steps
    • Offset Correction DAC: ±250 mV, 8-Bit
    • Standard LVDS/CMOS Selectable Output:
      • LVDS:Data Channel: 2-Channel, 3-ChannelClock Channel: 1-Channel8-Bit/7-Bit Serializer Selectable
      • CMOS: 4 Bits × 4, 8 Bits × 2
    • Timing Generator:
      • Fast Transfer Clock: Eight Signals
      • Slow Transfer Clock: Six Signals
    • Timing Adjustment Resolution: tMCLK/48
    • Input Clamp/Input Reference Level Internal/External Selectable
    • Reference DAC: 0.5 V, 1.1 V, 1.5 V, 2 V
    • SPI™: Three-Wire Serial
    • GPIO: Four-Port
  • APPLICATIONS
    • Copiers
    • Facsimile Machines
    • Scanners
  • SPI is a trademark of Motorola.
    All other trademarks are the property of their respective owners.

    The VSP5610/11/12 are high-speed, high-performance, 16-bit analog-to-digital-converters (ADCs) that have four independent sampling circuit channels for multi-output charge-coupled device (CCD) and complementary metal oxide semiconductor (CMOS) line sensors. Pixel data from the sensor are sampled by the sample/hold (SH) or correlated double sampler (CDS) circuit, and are then converted to digital data by an ADC. Data output is selectable in low-voltage differential signaling (LVDS) or CMOS modes.

    The VSP5610/11/12 include a programmable gain to support the pixel level inflection caused by luminance. The integrated digital-to-analog-converter (DAC) can be used to adjust the offset level for the analog input signal. Furthermore, the timing generator (TG) is integrated in these devices for the control of sensor operation.

    The VSP5610/11/12 use 1.65 V to 1.95 V for the core voltage and 3.0 V to 3.6 V for I/Os. The core voltage is supplied by a built-in low-dropout regulator (LDO).

    The VSP5610/11/12 are high-speed, high-performance, 16-bit analog-to-digital-converters (ADCs) that have four independent sampling circuit channels for multi-output charge-coupled device (CCD) and complementary metal oxide semiconductor (CMOS) line sensors. Pixel data from the sensor are sampled by the sample/hold (SH) or correlated double sampler (CDS) circuit, and are then converted to digital data by an ADC. Data output is selectable in low-voltage differential signaling (LVDS) or CMOS modes.

    The VSP5610/11/12 include a programmable gain to support the pixel level inflection caused by luminance. The integrated digital-to-analog-converter (DAC) can be used to adjust the offset level for the analog input signal. Furthermore, the timing generator (TG) is integrated in these devices for the control of sensor operation.

    The VSP5610/11/12 use 1.65 V to 1.95 V for the core voltage and 3.0 V to 3.6 V for I/Os. The core voltage is supplied by a built-in low-dropout regulator (LDO).

    Download

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 1
    Type Title Date
    * Data sheet 16-Bit, 4-Channel, CCD/CMOS Sensor Analog Front-End With Timing Generator datasheet 28 Jun 2011

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​