Automotive HVAC compressor module
Products and reference designs
Automotive HVAC compressor module
Overview
Our integrated circuits and reference designs for high-voltage automotive heating, ventilation and air conditioning (HVAC) compressor module applications help you accelerate development through small solutions with intelligent drive capabilities including high-power gate drivers, isolated communication interfaces, power supplies and algorithms.
Design requirements
Automotive HVAC compressor module designs require:
- Minimized number of isolated components.
- Reduced EMI to optimize system performance.
- Comprehensive diagnostics for fault identification.
- High efficiency and sensorless torque control even at low speeds.
Block diagram
Find products and reference designs for your system.
HVAC compressor - high voltage, isolated communication
MCU
Microcontrollers (MCUs) & processors (6)
C2000 real-time microcontrollers
-
TMS320F2800156-Q1—Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1
-
TMS320F2800157-Q1—Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1
-
TMS320F280038C-Q1—Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
-
TMS320F280025-Q1—Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash
-
TMS320F280025C-Q1—Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
-
TMS320F28030-Q1—Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash
Technical documentation
No results found. Please clear your search and try again.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.