Command & data handling (C&DH)

Products and reference designs

Command & data handling (C&DH)

Block diagram

Overview

Our integrated circuits and reference designs help you create command and data handling (C&DH) systems complete with schematics, test data and design files.

Design requirements

    Modern C&DH designs require:

  • Highly integrated, point-of-load (POL) solutions for the space market that reduce overall board size required for even the highest power processing boards.
  • Rad-hard POL converter and low dropout (LDO) linear regulator components that drive optimal efficiency, size and power.
  • Integrated, high efficiency solutions for powering memory storage banks.

Block diagram

Find products and reference designs for your system.

Command & data handling (C&DH)

Serial Interface Serial Interface To Propulsion and Attitude Control To Propulsion and Attitude Control Antenna Array AntennaArray To Payload To Payload Solar Panels Solar Panels Bus Power Supply Bus Power Supply PWM Controller PWMController Comparator Comparator Current Sense CurrentSense Reference Reference Point of Load Power Supply Point of Load Power Supply DC-DC Converter DC-DC Converter LDO LDO Load Switch LoadSwitch Digital Processing Digital Processing DSP DSP MCU MCU DDR Termination Regulator DDR Termination Regulator FPGA FPGA DDR Memory DDR Memory Payload Interface Payload Interface CAN CAN SERDES SERDES RS232/RS422/RS485 RS232/RS422/RS485 LVDS/ECL LVDS/ECL Ethernet Ethernet Mass Memory Unit Mass Memory Unit SERDES SERDES NAND NAND SRAM SRAM Telemetry Uplink Telemetry Uplink Filter Filter ADC ADC Filter Filter Mixer Mixer Temp. Sense Temp. Sense Amp Amp LNA LNA Telemetry Downlink Telemetry Downlink Filter Filter AMP AMP DAC DAC Driver Driver Filter Filter Mixer Mixer Temp. Sense Temp.Sense PA PA Clock and Synthesizer Block Clock and Synthesizer Block Clock Sync & Jitter Cleaner Clock Sync & Jitter Cleaner Clock Buf ClockBuf PLL Synth PLLSynth AMP AMP Logic Logic Calibration, Monitor and Control Calibration, Monitor and Control REF REF DAC DAC ADC ADC Clock Buf ClockBuf Temp. Sense Temp.Sense COMP COMP Logic Logic MCU MCU Current Sense CurrentSense AMP AMP

Telemetry uplink

close

The telemetry uplink typically includes frequency conversion and signal conditioning before feeding the high speed ADCs. A low noise amplifier (LNA) precedes the frequency conversion. There could be an array of receivers to achieve beamforming. The use of low noise low dropout regulator point of load devices can improve signal to noise ratio

View allchevron-down
RF & microwave (2)
RF FDAs
  • TRF0208-SPRadiation-hardness-assured (RHA), near-DC to 11GHz 3dB BW single-ended to differential RF amplifier
    Data sheet: PDF | HTML
  • LMH5401-SPRadiation Hardness Assured (RHA) 6.5GHz Ultra Wideband Fully Differential Amplifier
    Data sheet: PDF | HTML
Data converters (1)
High-speed ADCs (≥10 MSPS)
  • ADC12D1620QML-SPRadiation-hardness-assured (RHA), QMLV, 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC
    Data sheet: PDF | HTML
Sensors (1)
Digital temperature sensors
  • TMP461-SPRadiation-hardness-assured (RHA), high-accuracy remote and local temperature sensor
    Data sheet: PDF | HTML
  • TIDA-070004Space-grade reference design using integrated digital-output temperature sensor
    Design guide: PDF Schematic: PDF
Hardware development
Evaluation board
  • TSW12D1620EVM-CVAL ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC

Technical documentation

View all 7
No results found. Please clear your search and try again.
Type Title Date
Application note Failure Containment in Spacecraft Point-of-Load Power Supplies 30 Apr 2020
Selection guide TI Space Products (Rev. K) 29 Apr 2025
E-book Radiation Handbook for Electronics (Rev. A) 28 Oct 2020
Application note TI Space Rated Power Solution for Microsemi® RTG4™ FPGA (Rev. B) PDF | HTML 19 Jan 2023
Application note Measuring Die Temperature with Remote Diode Sensing in Space 13 Dec 2018
Application note Rad-hardened FDA as Clock Buffer in Communication and Radar Payloads (Rev. A) 05 Aug 2019
Application note Use of an LDO as a Load Switch for Space Applications 01 Aug 2018

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos