28-pin (PW) package image

LM2640MTCX-ADJ/NOPB ACTIVE

5.5-V to 30-V, 200-kHz, synchronous D-CAP2 mode dual-buck controller with LDO

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM2640MTC-ADJ/NOPB ACTIVE
Package qty | Carrier 48 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
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
More LM2640 information

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) 0 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM2640

  • 200 kHz Fixed-Frequency Switching
  • Switching Synchronization with an External Signal up to 400 kHz
  • Optional Pulse-Skipping Mode
  • Adjustable Secondary Feedback
  • Input Undervoltage Lockout
  • Output Undervoltage Shutdown Protection
  • Output Overvoltage Shutdown Protection
  • Programmable Soft-Start (Each Controller)
  • 5V, 50 mA Linear Regulator Output
  • Precision 2.5V Reference Output
  • 28-Pin Package

Key Specifications

  • 96% Efficient
  • 5.5V to 30V Input Range
  • Dual Outputs Adjustable from 2.2V to 6V
  • 0.5% Typical Load Regulation Error
  • 0.002%/V Typical Line Regulation Error

All trademarks are the property of their respective owners.

Description for the LM2640

The LM2640 is a dual step-down power supply controller intended for application in notebook personal computers and other battery-powered equipment.

Fixed-frequency synchronous drive of logic-level N-channel power MOSFETs is combined with an optional pulse-skipping mode to achieve ultra efficient power conversion over a 1000:1 load current range. The pulse-skipping mode can be disabled in favor of fixed-frequency operation regardless of the load current level.

High DC gain and current-mode feedback control assure excellent line and load regulation and a wide loop bandwidth for fast response to dynamic loads.

An internal oscillator fixes the switching frequency at 200 kHz. Optionally, switching can be synchronized to an external clock running as fast as 400 kHz.

An optional soft-start feature limits current surges from the input power supply at start up and provides a simple means of start-up sequencing.

Logic-level inputs allow the controllers to be turned ON and OFF separately.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM2640MTC-ADJ/NOPB ACTIVE
Package qty | Carrier 48 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more