Packaging information
Package | Pins SOIC (D) | 16 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 40 | TUBE |
Features for the SN74F151B
- 8-Line to 1-Line Multiplexers Can Perform as:
- Boolean Function Generators
- Parallel-to-Serial Converters
- Data Source Selectors
- Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs
Description for the SN74F151B
These monolithic data selectors/multiplexers provide full binary decoding to select one of eight data sources. The strobe (G\) input must be at a low logic level to enable the data selection/multiplexing function. A high level at the strobe terminal forces the W output high and the Y output low.
The SN54F151B is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F151B is characterized for operation from 0°C to 70°C.
D0, D1,...D7 = the level of the respective D input.