14-pin (D) package image

CD4001BMT OBSOLETE

4-ch, 2-input, 3-V to 18-V NOR gates

OBSOLETE Custom reel may be available
CD4001BMT is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
CD4001BM96 ACTIVE 4-ch, 2-input, 3-V to 18-V NOR gates Replacement

Pricing

Qty Price (USD)
1 99 $0.847
100 249 $0.652
250 999 $0.480
1,000 + 99,999,999 $0.343

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4001BM96 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $0.097 1 99 $0.278 100 249 $0.189 250 999 $0.146 1,000 + 99,999,999 $0.097
CD4001BM ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price (USD) 1ku | $0.343 1 99 $0.984 100 249 $0.669 250 999 $0.516 1,000 + 99,999,999 $0.343

Export classification

*For reference only

  • US ECCN: EAR99

More CD4001B information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the CD4001B

  • Propagation delay time = 60 ns (typ.) at CL = 50 pF, VDD = 10 V
  • Buffered inputs and outputs
  • Standardized symmetrical output characteristics
  • 100% tested for maximum quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (over full package temperature range):
         1 V at VDD = 5 V
         2 V at VDD = 10 V
      2.5 V at VDD = 15 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"

Data sheet acquired from Harris Semiconductor

Description for the CD4001B

CD4001B, CD4002B, and CD4025B NOR gates provide the system designer with direct implementation of the NOR function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

The CD4001B, CD4002B, and CD4025B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

Pricing

Qty Price (USD)
1 99 $0.847
100 249 $0.652
250 999 $0.480
1,000 + 99,999,999 $0.343

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4001BM96 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $0.097 1 99 $0.278 100 249 $0.189 250 999 $0.146 1,000 + 99,999,999 $0.097
CD4001BM ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price (USD) 1ku | $0.343 1 99 $0.984 100 249 $0.669 250 999 $0.516 1,000 + 99,999,999 $0.343

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more