Packaging information
| Package | Pins VSSOP (DGK) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the INA823
- Input overvoltage protection up to ±60 V
- Input voltage extends 150 mV below negative supply
- Low power supply current: 180 µA (typ)
- Precision performance:
- Low offset voltage: 20 µV (typ), 100 µV (max)
- Low input bias current: 8nA (max)
- Common-mode rejection:
- 84 dB, G = 1 (min)
- 104 dB, G = 10 (min)
- 120 dB, G ≥ 100 (min)
- Power supply rejection: 100 dB, G = 1 (min)
- Input voltage noise: 21 nV/√Hz
- Bandwidth: 1.9 MHz (G = 1), 60 kHz (G = 100)
- Stable with 1-nF capacitive loads
- Supply range:
- Single-supply: 2.7 V to 36 V
- Dual-supply: ±1.35 V to ±18 V
- Specified temperature range: –40°C to +125°C
- Packages: 8-pin SOIC and 8-pin VSSOP
Description for the INA823
The INA823 is an integrated instrumentation amplifier that offers low power consumption and operates over a wide, single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device provides low input offset voltage, low offset voltage drift, low input bias current, and low current noise while remaining cost-effective. Additional circuitry protects the inputs against overvoltage up to ±60 V.
The INA823 is optimized to provide a high common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 84 dB across the full input common-mode range. The INA823 has a wide common-mode voltage range as low as 150-mV below negative supply. The device is designed for low-voltage operation from a 2.7-V single supply, and dual supplies up to ±18 V. The low power and single supply operation enable hand-held, battery-operated systems.